Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Automotive-grade dual N-channel 60 V, 21 mOhm typ., 32 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 double island package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerFLAT 5x6 double island WF |
This device is a dual N-channel Power MOSFET developed using the STripFET F6 technology with a new trench gate structure. The resulting Power MOSFET exhibits very low RDS(on) in all packages.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.98 | 2% |
| 10-99 | $0.95 | 51% |
| 100-499 | $0.66 | 66% |
| 500 | $0.55 | 72% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerFLAT 5x6 double island WF |
This device is a dual N-channel Power MOSFET developed using the STripFET F6 technology with a new trench gate structure. The resulting Power MOSFET exhibits very low RDS(on) in all packages.
|