Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STLED316SMTR

Serial-interfaced 6-digit LED controller with keyscan

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-24

The STLED316S is a compact LED controller and driver that interface microprocessors to LED displays through a serial 3-wire interface. It drives LED connected in common anode configuration.The STLED316S drives up to 48 discrete LEDs in 8 segment/6 digit configuration while functioning from a supply...
Read More

Key features
  • A single LED digit output (DIG1_LED) can be used to drive up to 8 discrete LEDs
  • Inputs with Schmitt trigger give superior noise immunity
  • 5.0 V (± 10%) for VCC
  • 8-step dimming circuit to control brightness of individual LEDs for LED digit
  • Built-in power on reset and soft-start circuits
  • Drives common-anode LED digits
  • -40 °C to 85 °C operating temperature range
  • Available in SO24 package
  • 8-step dimming circuit to control the overall display brightness
  • 3-wire serial bus interface (CLK, STB, DIN/DOUT)
  • LED driver with 14 outputs (8 segments/6 digits)
  • Output pins connected directly to the LEDs or can be open-drain
  • 40 mA load current capability for each segment
  • Low power consumption in standby mode
  • Single external resistor for output current setting
  • Key-scanning (8 x 2 matrix)
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-24

The STLED316S is a compact LED controller and driver that interface microprocessors to LED displays through a serial 3-wire interface. It drives LED connected in common anode configuration.The STLED316S drives up to 48 discrete LEDs in 8 segment/6 digit configuration while functioning from a supply...
Read More

Key features
  • A single LED digit output (DIG1_LED) can be used to drive up to 8 discrete LEDs
  • Inputs with Schmitt trigger give superior noise immunity
  • 5.0 V (± 10%) for VCC
  • 8-step dimming circuit to control brightness of individual LEDs for LED digit
  • Built-in power on reset and soft-start circuits
  • Drives common-anode LED digits
  • -40 °C to 85 °C operating temperature range
  • Available in SO24 package
  • 8-step dimming circuit to control the overall display brightness
  • 3-wire serial bus interface (CLK, STB, DIN/DOUT)
  • LED driver with 14 outputs (8 segments/6 digits)
  • Output pins connected directly to the LEDs or can be open-drain
  • 40 mA load current capability for each segment
  • Low power consumption in standby mode
  • Single external resistor for output current setting
  • Key-scanning (8 x 2 matrix)