Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

Active

STLINK-V3PWR

STLINK-V3 compact in-circuit debugger and programmer for STM32

ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

STLINK-V3PWR is a two-in-one standalone debugger probe and a source measurement unit (SMU) designed to synchronize code execution with a power consumption of STM32 applications in real time. This tool is specifically adapted for power consumption optimization (patent pending).STLINK-V3PWR can be...
Read More

Key features
  • 1‑Quadrant source measurement unit with high resolution, and measurement flexibility:
    • Programmable voltage source from 1.6 to 3.6 V
    • Output current rating 500 mA with overcurrent protection (OCP) at 550 mA
    • Programmable sampling rate from 1 SPS to 100 kSPS
    • Dynamic measurement:
      • A few nA to 500 mA current
      • Up to 1.65 W power measurements
      • 50 kHz bandwidth/1.6 MHz acquisition/down to +/-0.5% accuracy
      • Compatible with EEMBC® ULPMark™ tests
  • Auxiliary output voltage source from 1.6 to 3.6 V under up to 2 A (no current measurement, OCP at 2.5 A)
  • Debugging of embedded applications:
    • JTAG / Serial Wire Debug (SWD):
      • SWD (Serial Wire Debug) and SWV (Serial Wire Viewer) communication support up to 10 MHz
      • JTAG communication support up to 20 MHz
    • UART interface on Virtual COM port (VCP) with frequency up to 12 MHz
    • Multipath bridge USB to SPI/I2C/CAN/GPIOs
    • Integrated level shifter I/O voltage 1.6 to 3.6 V adaptable
  • Four bicolor LEDs providing probe state
  • Three STDC14 to MIPI10 / STDC14 / MIPI20 flat cables with 1.27 mm pitch connectors
  • Four cables (two male/male and two male/female)
  • USB Type-C® connector:
    • Powered through USB Type-C® (5 V/1.5 A minimum)
    • USB 2.0 high‑speed interface
    • Probe firmware update through USB
  • Direct support from STM32CubeMonitor-Power software tool
In stock
Quantity $ per unit Savings
1-2$156.832%
Contact sales
$156.83
$153.69
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

STLINK-V3PWR is a two-in-one standalone debugger probe and a source measurement unit (SMU) designed to synchronize code execution with a power consumption of STM32 applications in real time. This tool is specifically adapted for power consumption optimization (patent pending).STLINK-V3PWR can be...
Read More

Key features
  • 1‑Quadrant source measurement unit with high resolution, and measurement flexibility:
    • Programmable voltage source from 1.6 to 3.6 V
    • Output current rating 500 mA with overcurrent protection (OCP) at 550 mA
    • Programmable sampling rate from 1 SPS to 100 kSPS
    • Dynamic measurement:
      • A few nA to 500 mA current
      • Up to 1.65 W power measurements
      • 50 kHz bandwidth/1.6 MHz acquisition/down to +/-0.5% accuracy
      • Compatible with EEMBC® ULPMark™ tests
  • Auxiliary output voltage source from 1.6 to 3.6 V under up to 2 A (no current measurement, OCP at 2.5 A)
  • Debugging of embedded applications:
    • JTAG / Serial Wire Debug (SWD):
      • SWD (Serial Wire Debug) and SWV (Serial Wire Viewer) communication support up to 10 MHz
      • JTAG communication support up to 20 MHz
    • UART interface on Virtual COM port (VCP) with frequency up to 12 MHz
    • Multipath bridge USB to SPI/I2C/CAN/GPIOs
    • Integrated level shifter I/O voltage 1.6 to 3.6 V adaptable
  • Four bicolor LEDs providing probe state
  • Three STDC14 to MIPI10 / STDC14 / MIPI20 flat cables with 1.27 mm pitch connectors
  • Four cables (two male/male and two male/female)
  • USB Type-C® connector:
    • Powered through USB Type-C® (5 V/1.5 A minimum)
    • USB 2.0 high‑speed interface
    • Probe firmware update through USB
  • Direct support from STM32CubeMonitor-Power software tool