STLQ015M20R

STLQ015M20R

STLQ015M30R

STLQ015M30R

Active

STLQ015M15R

150 mA - ultra low quiescent current linear voltage regulator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The STLQ015 provides 150 mA of maximum current with an input voltage range from 1.5 V to 5.5 V and a typical dropout voltage of 112 mV. The key feature of this device is its quiescent current, which is just 1.4 µA at maximum output current.The device is stable with a ceramic capacitor on the...
Read More

Key features
  • Input voltage from 1.5 to 5.5 V
  • Very low quiescent current:
    • 1.0 µA (typ.) at no load
    • 1.4 µA (typ.) at 150 mA load
    • 1 nA (typ.) in OFF mode
    • 200 nA max. in OFF mode at 125 °C
  • Output voltage tolerance: ± 2% at 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages: 0.8 V to 3.3 V in 100 mV steps
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor (COUT = 1 µF)
  • Internal current and thermal limit
  • Temperature range: from -40 °C to 125 °C
In stock
Quantity $ per unit Savings
1-9$0.512%
10-24$0.3628%
25-99$0.3236%
100-249$0.2844%
250-499$0.2648%
500$0.2551%
Contact sales
$0.51
$0.50
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The STLQ015 provides 150 mA of maximum current with an input voltage range from 1.5 V to 5.5 V and a typical dropout voltage of 112 mV. The key feature of this device is its quiescent current, which is just 1.4 µA at maximum output current.The device is stable with a ceramic capacitor on the...
Read More

Key features
  • Input voltage from 1.5 to 5.5 V
  • Very low quiescent current:
    • 1.0 µA (typ.) at no load
    • 1.4 µA (typ.) at 150 mA load
    • 1 nA (typ.) in OFF mode
    • 200 nA max. in OFF mode at 125 °C
  • Output voltage tolerance: ± 2% at 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages: 0.8 V to 3.3 V in 100 mV steps
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor (COUT = 1 µF)
  • Internal current and thermal limit
  • Temperature range: from -40 °C to 125 °C