$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
50mA, 3uA Supply current low drop linear regulator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323-5L |
The STLQ50 is a BiCMOS linear regulator specifically designed for operating in environments where very low power consumption is required.Its very low quiescent current (3 μA) results in extended battery life, making the device suitable for applications which have very long standby time.The PMOS...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.50 | 2% |
| 10-24 | $0.35 | 28% |
| 25-99 | $0.32 | 36% |
| 100-249 | $0.28 | 44% |
| 250-499 | $0.26 | 48% |
| 500 | $0.24 | 50% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323-5L |
The STLQ50 is a BiCMOS linear regulator specifically designed for operating in environments where very low power consumption is required.Its very low quiescent current (3 μA) results in extended battery life, making the device suitable for applications which have very long standby time.The PMOS...
Read More
|