STM1061N31W6F

STM1061N31W6F

STM1061N26WX6F

STM1061N26WX6F

Active

STM1061N21WX6F

Low Power Voltage Detector

Supply Voltage Min Volt0.7
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23

The STM1061 low power voltage detector provides monitoring of battery, power-supply, and regulated system voltages. A precision voltage reference and comparator monitors the VCC input and compares it with a specified voltage threshold condition. When VCC falls below a specified trip point...
Read More

Key features
  • Power Supply Transient Immunity
  • Guaranteed OUT Assertion Down to VCC =0.7V
  • Operating Temperature –40 to 85 C.
  • Factory-trimmed Voltage Thresholds in 0.1V Increments from 1.6 to 5.5V
  • Operating Voltage 0.7 to 6.0V
  • ±2% Voltage Threshold Accuracy
  • Low Supply Current of 0.9µA (typ)
  • Available in SOT23-3 and SOT323-3 (SC70-3) packages
  • Open Drain Output
In stock
Quantity $ per unit Savings
1-9$1.740%
10-24$1.0739%
25-99$0.9048%
100-249$0.6861%
250-499$0.5966%
500$0.5270%
Contact sales
$1.74
$1.74
Supply Voltage Min Volt0.7
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23

The STM1061 low power voltage detector provides monitoring of battery, power-supply, and regulated system voltages. A precision voltage reference and comparator monitors the VCC input and compares it with a specified voltage threshold condition. When VCC falls below a specified trip point...
Read More

Key features
  • Power Supply Transient Immunity
  • Guaranteed OUT Assertion Down to VCC =0.7V
  • Operating Temperature –40 to 85 C.
  • Factory-trimmed Voltage Thresholds in 0.1V Increments from 1.6 to 5.5V
  • Operating Voltage 0.7 to 6.0V
  • ±2% Voltage Threshold Accuracy
  • Low Supply Current of 0.9µA (typ)
  • Available in SOT23-3 and SOT323-3 (SC70-3) packages
  • Open Drain Output