📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

STM1061N17WX6F

STM1061N17WX6F

STM1061N30WX6F

Active

Low Power Voltage Detector

Quantity $ per Unit Savings
1 - 9$1.160%
10 - 24$1.0410%
25 - 99$0.9716%
100 - 200$0.8031%
Contact Sales
Out of stock
$1.16
Parameter NameParameter Value
Supply Voltage Min Volt0.7
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23

The STM1061 low power voltage detector provides monitoring of battery, power-supply, and regulated system voltages. A precision voltage reference and comparator monitors the VCC input and compares it with a specified voltage threshold condition. When VCC falls below a specified trip point threshold, the output (OUT ) is forced low and remains asserted as long as the VCC input remains below VTH– + hysteresis (VHYST). The STM1061 device is guaranteed to output the correct logic state for VCC down to 0.7V. They are also designed to ignore fast transients on VCC.


This small, low power device is ideal for portable applications and is available in spacesaving SOT23-3 and SOT323-3 (SC70-3) packages.

Key features
  • Power Supply Transient Immunity
  • Guaranteed OUT Assertion Down to VCC =0.7V
  • Operating Temperature –40 to 85 C.
  • Factory-trimmed Voltage Thresholds in 0.1V Increments from 1.6 to 5.5V
  • Operating Voltage 0.7 to 6.0V
  • ±2% Voltage Threshold Accuracy
  • Low Supply Current of 0.9µA (typ)
  • Available in SOT23-3 and SOT323-3 (SC70-3) packages
  • Open Drain Output