Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Low power reset circuit
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23 |
STM181x devices are low power reset devices used to monitor power supplies for microcontrollers. They perform a single function: asserting a reset signal whenever VCCsupply voltage drops below a preset value and keeping it asserted until VCChas risen above the preset threshold for a minimum period...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.99 | 2% |
| 10-24 | $0.71 | 26% |
| 25-99 | $0.64 | 34% |
| 100-249 | $0.57 | 42% |
| 250-499 | $0.53 | 45% |
| 500 | $0.51 | 48% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23 |
STM181x devices are low power reset devices used to monitor power supplies for microcontrollers. They perform a single function: asserting a reset signal whenever VCCsupply voltage drops below a preset value and keeping it asserted until VCChas risen above the preset threshold for a minimum period...
Read More
|