$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

STM1815SWX7F

STM1815SWX7F

STM1815TWX7F

STM1815TWX7F

Active

STM1815RWX7F

Low power reset circuit

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23

STM181x devices are low power reset devices used to monitor power supplies for microcontrollers. They perform a single function: asserting a reset signal whenever VCCsupply voltage drops below a preset value and keeping it asserted until VCChas risen above the preset threshold for a minimum period...
Read More

Key features
  • Precision monitoring of 3 V, 3.3 V, and 5 V supply voltages
  • Four output configurations:
    • Push-pull, active-high (STM1812,1817)
    • Push-pull, active-low (STM1810,1815)
    • Open-drain, active-low (STM1811,1816)
    • Open-drain, active-low with push-button detect (STM1813,1818)
  • Reset pulse width - 100 ms (min.)
  • Low supply current - 4 μA (typ.)
  • Guaranteed assertion down to VCC= 1.0 V (0 °C to 105 °C)
  • Factory-trimmed reset thresholds of 2.55 V, 2.88 V, 3.06 V, 4.37 V, and 4.62 V (typ.)
  • Power supply transient immunity
  • Push-button/manual reset detect (STM1813/1818)
  • Operating temperature: –40 °C to 105 °C
  • ± 2.5% reset threshold accuracy:(–40 °C to 105 °C)
  • Available in the SOT23-3 package
  • Fully compatible with DS181x and MXD181x products.
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23

STM181x devices are low power reset devices used to monitor power supplies for microcontrollers. They perform a single function: asserting a reset signal whenever VCCsupply voltage drops below a preset value and keeping it asserted until VCChas risen above the preset threshold for a minimum period...
Read More

Key features
  • Precision monitoring of 3 V, 3.3 V, and 5 V supply voltages
  • Four output configurations:
    • Push-pull, active-high (STM1812,1817)
    • Push-pull, active-low (STM1810,1815)
    • Open-drain, active-low (STM1811,1816)
    • Open-drain, active-low with push-button detect (STM1813,1818)
  • Reset pulse width - 100 ms (min.)
  • Low supply current - 4 μA (typ.)
  • Guaranteed assertion down to VCC= 1.0 V (0 °C to 105 °C)
  • Factory-trimmed reset thresholds of 2.55 V, 2.88 V, 3.06 V, 4.37 V, and 4.62 V (typ.)
  • Power supply transient immunity
  • Push-button/manual reset detect (STM1813/1818)
  • Operating temperature: –40 °C to 105 °C
  • ± 2.5% reset threshold accuracy:(–40 °C to 105 °C)
  • Available in the SOT23-3 package
  • Fully compatible with DS181x and MXD181x products.