📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

STM32439I-EVAL2

NRND

Evaluation board with STM32F439NI MCU

Quantity $ per Unit Savings
1$492.770%
Contact Sales
Out of stock
$492.77
Parameter NameParameter Value
Core ProductSTM32F439NI
ECCN US5A002.a.4
ECCN EU5A002.a.4
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32439I-EVAL evaluation board is a complete demonstration and development platform for the STMicroelectronics ARM®Cortex®-M4 core-based STM32F439 line microcontrollers.


The integrated ST-LINK/V2 provides an embedded in-circuit debugger and programmer for the STM32 MCU. Extension headers make it possible to easily connect a daughterboard for specific applications of the users.


The STM32439I-EVAL evaluation board includes everything required for beginners and experienced users to develop applications quickly.

Key features
  • STM32F439NIH6 microcontroller
  • 5.7” color VGA TFT LCD with capacitive touchscreen (640 x 480 pixels)
  • Six 5 V power supply options:
    • Power jack
    • ST-LINK/V2 USB connector
    • User USB HS connector
    • User USB FS1 connector
    • User USB FS2 connector
    • Daughterboard
  • SAI Audio DAC, stereo audio jack which supports headset with microphone
  • Stereo digital microphone, audio terminal connector used to connect external speakers
  • 2 GBytes (or more) SDIO interface microSD card
  • RF EEPROM on I2C compatible serial interface
  • RS-232 communication
  • IrDA transceiver
  • JTAG/SWD and ETM trace debug support, ST-LINK/V2 embedded
  • IEEE-802.3-2002 compliant Ethernet connector
  • Camera module
  • 8M x 32-bit SDRAM, 1M x 16-bit SRAM and 8M x 16-bit NOR Flash
  • Joystick with 4-directional control and selector
  • Reset, Wakeup and Tamper buttons
  • 4 color user LEDs
  • Extension connectors & memory connectors for daughterboard or wrapping board
  • USB OTG HS and FS with Micro-AB connectors
  • RTC with backup battery
  • CAN2.0A/B compliant connection
  • Potentiometer
  • Motor control connector