Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STM32756G-EVAL2

NRND

Evaluation board with STM32F756NG MCU

Quantity $ per Unit Savings
1 - 2$526.880%
Contact Sales
In stock
$526.88
Parameter NameParameter Value
Core ProductSTM32F756NG
ECCN US5A992.c
ECCN EU5A002.a.4
Packing TypeNot Applicable
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameCARD

The STM32756G-EVAL evaluation board is a complete demonstration and development platform for STMicroelectronics ARM® Cortex®-M7 core-based STM32F756NGH6 microcontrollers. It features four I2C interfaces, six SPIs with three mutiplexed simplex I2S interfaces, SDMMC, four USARTs, two CANs, three 12-bit ADCs, two 12-bit DACs, two SAIs, 8- to 14-bit digital camera module interface, internal 320+4 Kbytes SRAM and 1 Mbytes Flash, USB HS OTG and USB FS OTG, Ethernet MAC, FMC interface, Quad-SPI interface, Cryptographic acceleration, JTAG debugging support. This evaluation board can be used as a reference design for user application development but it is not considered as a final application.


The full range of hardware features on the board helps the user to evaluate all peripherals (USB OTG HS, USB OTG FS, Ethernet, Motor Control, CAN, microSD Card, USART, Audio DAC and ADC, digital microphone, IrDA, RF-EEPROM, SRAM, Nor Flash, SDRAM, Quad-SPI Flash, 5.7 TFT LCD with capacitive touch panel and others) and develop his own applications. Extension headers make it possible to easily connect a daughterboard for a specific application. The integrated ST-LINK/V2-1 provides an embedded in-circuit debugger and programmer for the STM32 MCU.

Key features
  • STM32F756NGH6 microcontroller with 1 Mbyte Flash and 320+4 Kbytes RAM
  • Six 5 V power supply options:
    • Power jack
    • ST-LINK/V2-1 USB connector
    • User USB HS connector
    • User USB FS1 connector
    • User USB FS2 connector
    • Daughterboard
  • SAI Audio DAC, stereo audio jack which supports headset with microphone
  • Stereo digital microphone, audio jack connector used to connect external speakers
  • 2 Gbytes (or more) SDMMC interface microSD card
  • RF-EEPROM on I2C compatible serial interface
  • RS-232 communication
  • IrDA transceiver
  • JTAG/SWD and ETM trace debug support, ST-LINK/V2-1 embedded
  • IEEE-802.3-2002 compliant Ethernet connector
  • Camera module
  • 8Mx32bit SDRAM, 1Mx16bit SRAM & 8Mx16bit Nor Flash
  • 512 Mbits QuadSPI Nor Flash
  • 5.7 inch 640x480 pixel TFT color LCD with capacitive touch panel
  • Joystick with 4-direction control and selector.
  • Reset, WakeUp/Tamper or key button
  • 4 color user LEDs
  • Extension connectors and memory connectors for daughterboard or wrapping board
  • USB OTG HS and FS with Micro-AB connectors
  • RTC with backup battery
  • CAN 2.0A/B compliant connection
  • Potentiometer
  • Motor control connector