Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Mainstream Arm Cortex-M0+ MCU with 16 Kbytes of Flash memory, 6 Kbytes RAM, 48 MHz CPU, 2x USART, timers, ADC, comm. I/F, 2-3.6V
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M0+ |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-20 |
The STM32C011x4/x6 mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 48 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.31 | 2% |
| 10-24 | $0.94 | 26% |
| 25-99 | $0.77 | 40% |
| 100-249 | $0.68 | 47% |
| 250-499 | $0.63 | 51% |
| 500 | $0.58 | 55% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M0+ |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-20 |
The STM32C011x4/x6 mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 48 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for...
Read More
|