$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
New
Mainstream Arm Cortex-M33 MCU, 144 MHz, 128 KB flash, 64 KB RAM, I3C
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Core | Arm Cortex-M33 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFQFPN 48 7x7x0.55 mm |
The STM32C53xxx devices are general purpose microcontrollers family (STM32C5 series) based on the high‑performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 144 MHz.The Cortex®-M33 core features a single‑precision floating‑point unit (FPU) that...
Read More
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Core | Arm Cortex-M33 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFQFPN 48 7x7x0.55 mm |
The STM32C53xxx devices are general purpose microcontrollers family (STM32C5 series) based on the high‑performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 144 MHz.The Cortex®-M33 core features a single‑precision floating‑point unit (FPU) that...
Read More
|