STM32F0308-DISCO NRND

Discovery kit with STM32F030R8 MCU
Core ProductSTM32F030R8
ECCN US3A991A2
ECCN EUNEC
Packing TypeNot Applicable
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameCARD
Key Features
  • STM32F030R8T6 microcontroller featuring 64 KB of Flash memory, 8 KB of RAM in an LQFP64 package
  • On-board ST-LINK/V2 with selection mode switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
  • Board power supply: through USB bus or from an external 5 V supply voltage
  • External application power supply: 3 V and 5 V
  • Four LEDs:
    • LD1 (red) for 3.3 V power-on
    • LD2 (red/green) for USB communication
    • LD3 (green) for PC9 output
    • LD4 (blue) for PC8 output
  • Two push-buttons (user and reset)
  • Extension header for all LQFP64 I/Os for quick connection to prototyping board and easy probing
  • An additional board is provided which can be connected to the extension connector for even easier prototyping and probing
  • Comprehensive free software including a variety of examples, part of STM32CubeF0 package or STSW-STM32140 for legacy Standard Libraries usage

The 32F0308DISCOVERY helps you to discover the STM32 F030 Value Line Cortex®-M0 features and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.


Based on the STM32F030R8T6, an STM32 F0 series 32-bit ARM® Cortex® microcontroller, it includes an ST-LINK/V2 embedded debug tool, LEDs, push-buttons and a prototyping board for easy connection of additional components and modules.

In stock:
$8.69
Range Unit Price Savings
1 - 500$8.690%
Contact Sales