🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Mainstream Arm Cortex-M0 Value line MCU with 256 Kbytes of Flash memory, 48 MHz CPU
| Supply Voltage Min Volt | 2.4 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LQFP 48 7x7x1.4 mm |
The STM32F030x4/x6/x8/xC microcontrollers incorporate the high-performance Arm® Cortex®-M0 32-bit RISC core operating at a 48 MHz frequency, high-speed embedded memories (up to 256 Kbytes of Flash memory and up to 32 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.15 | 0% |
| 10-24 | $2.48 | 21% |
| 25-99 | $2.29 | 27% |
| 100-249 | $2.09 | 34% |
| 250-499 | $1.95 | 38% |
| 500-999 | $1.87 | 41% |
| 1000-10000 | $1.82 | 42% |
| 10000 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.4 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LQFP 48 7x7x1.4 mm |
The STM32F030x4/x6/x8/xC microcontrollers incorporate the high-performance Arm® Cortex®-M0 32-bit RISC core operating at a 48 MHz frequency, high-speed embedded memories (up to 256 Kbytes of Flash memory and up to 32 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All...
Read More
|