STM32F031E6Y6TR

Active

Mainstream Arm Cortex-M0 Access line MCU with 32 Kbytes of Flash memory, 48 MHz CPU, motor control

Quantity $ per Unit Savings
1 - 9$3.150%
10 - 24$2.8210%
25 - 99$2.6715%
100 - 249$2.2728%
250 - 499$2.1432%
500$1.8741%
Contact Sales
In stock
$3.15
Parameter NameParameter Value
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 25 2.5x2.4x0.6 P 0.4 mm

The STM32F031x4/x6 microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 32 Kbytes of Flash memory and 4 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard communication interfaces (one I2C, one SPI/ I2S and one USART), one 12-bit ADC, five 16-bit timers, one 32-bit timer and an advanced-control PWM timer.


The STM32F031x4/x6 microcontrollers operate in the -40 to +85 °C and -40 to +105 °C temperature ranges, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.


The STM32F031x4/x6 microcontrollers include devices in six different packages ranging from 20 pins to 48 pins with a die form also available upon request. Depending on the device chosen, different sets of peripherals are included.


These features make the STM32F031x4/x6 microcontrollers suitable for a wide range of applications such as application control and user interfaces, hand-held equipment, A/V receivers and digital TV, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms and HVACs.

Key features
  • Core: ARM®32-bit Cortex®-M0 CPU, frequency up to 48 MHz
  • Memories
    • 16 to 32 Kbytes of Flash memory
    • 4 Kbytes of SRAM with HW parity
  • CRC calculation unit
  • Reset and power management
    • Digital and I/Os supply: 2.0 to 3.6 V
    • Analog supply: VDDA = from VDDto 3.6 V
    • Power-on/Power-down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • Low power modes: Sleep, Stop and Standby
    • VBATsupply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x6 PLL option
    • Internal 40 kHz RC oscillator
  • Up to 39 fast I/Os
    • All mappable on external interrupt vectors
    • Up to 26 I/Os with 5 V tolerant capability
  • 5-channel DMA controller
  • 1 × 12-bit, 1.0 μs ADC (up to 10 channels)
    • Conversion range: 0 to 3.6V
    • Separate analog supply from 2.4 up to 3.6 V
  • Up to 9 timers
    • 1 x 16-bit 7-channel advanced-control timer for 6 channels PWM output, with deadtime generation and emergency stop
    • 1 x 32-bit and 1 x 16-bit timer, with up to 4 IC/OC, usable for IR control decoding
    • 1 x 16-bit timer, with 2 IC/OC, 1 OCN, deadtime generation and emergency stop
    • 1 x 16-bit timer, with IC/OC and OCN, deadtime generation, emergency stop and modulator gate for IR control
    • 1 x 16-bit timer with 1 IC/OC
    • Independent and system watchdog timers
    • SysTick timer: 24-bit downcounter
  • Calendar RTC with alarm and periodic wakeup from Stop/Standby
  • Communication interfaces
    • 1 x I2C interface, supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, and wakeup from Stop mode
    • 1 x USART supporting master synchronous SPI and modem control, ISO7816 in
Associated Products