Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
Mainstream Arm Cortex-M0 Value line MCU with up to 32 Kbytes of Flash memory, 48 MHz CPU, USB
Supply Voltage Min Volt | 2.4 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | Arm Cortex-M0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LQFP 48 7x7x1.4 mm |
The STM32F070CB/RB/C6/F6 microcontrollers incorporate the high-performance Arm® Cortex®-M0 32-bit RISC core operating at a 48 MHz frequency, high-speed embedded memories (up to 128 Kbytes of flash memory and up to 16 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.44 | 0% |
10-24 | $1.81 | 26% |
25-99 | $1.51 | 38% |
100-249 | $1.41 | 42% |
250-999 | $1.36 | 44% |
1000-10000 | $1.25 | 49% |
10000 + |
Contact sales |
Supply Voltage Min Volt | 2.4 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | Arm Cortex-M0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LQFP 48 7x7x1.4 mm |
The STM32F070CB/RB/C6/F6 microcontrollers incorporate the high-performance Arm® Cortex®-M0 32-bit RISC core operating at a 48 MHz frequency, high-speed embedded memories (up to 128 Kbytes of flash memory and up to 16 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All...
Read More
|