STM32F100RCT6B

STM32F100RCT6B

STM32F100RCT7B

STM32F100RCT7B

Active

STM32F100RCT6BTR

Mainstream Value line, Arm Cortex-M3 MCU with 256 Kbytes of Flash memory, 24 MHz CPU, motor control and CEC functions

Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The STM32F100xx value line family incorporates the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a 24 MHz frequency, high-speed embedded memories (Flash memory up to 512 Kbytes and SRAM up to 32 Kbytes), a flexible static memory control (FSMC) interface (for devices offered in...
Read More

Key features
  • Core: Arm® 32-bit Cortex®-M3 CPU
    • 24 MHz maximum frequency, 1.25 DMIPS /MHz (Dhrystone 2.1) performance
    • Single-cycle multiplication and hardware division
  • Memories
    • 256 to 512 Kbytes of Flash memory
    • 24 to 32 Kbytes of SRAM
    • Flexible static memory controller with 4 Chip Selects. Supports SRAM, PSRAM and NOR memories
    • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • 2.0 to 3.6 V application supply and I/Os
    • POR, PDR and programmable voltage detector (PVD)
    • 4-to-24 MHz crystal oscillator
    • Internal 8 MHz factory-trimmed RC
    • Internal 40 kHz RC
    • PLL for CPU clock
    • 32 kHz oscillator for RTC with calibration
  • Low power
    • Sleep, Stop and Standby modes
    • VBAT supply for RTC and backup registers
  • Serial wire debug (SWD) and JTAG I/F
  • DMA
    • 12-channel DMA controller
    • Peripherals supported: timers, ADC, SPIs, I2Cs, USARTs and DACs
  • 1 × 12-bit, 1.2 μs A/D converter (up to 16 ch.)
    • Conversion range: 0 to 3.6 V
    • Temperature sensor
  • 2 × 12-bit D/A converters
  • Up to 112 fast I/O ports
    • 51/80/112 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
  • Up to 16 timers
    • Up to seven 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter
    • One 16-bit, 6-channel advanced-control timer: up to 6 channels for PWM output, dead time generation and emergency stop
    • One 16-bit timer, with 2 IC/OC, 1 OCN/PWM, dead-time generation and emergency stop
    • Two 16-bit timers, each with IC/OC/OCN/PWM, dead-time generation and emergency stop
    • Two watchdog timers
    • SysTick timer: 24-bit downcounter
    • Two 16-bit basic timers to drive the DAC
  • Up to 11 communications interfaces
    • Up to two I2C interfaces (SMBus/PMBus)
    • Up to 3 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
    • Up to 2 UARTs
    • Up to 3 SPIs (12 Mbit/s)
    • Consumer electronics control (CEC) I/F
  • CRC calculation unit, 96-bit unique ID
In stock
Quantity $ per unit Savings
1-9$5.122%
10-24$4.3217%
25-99$4.1221%
100-249$3.9025%
250-499$3.8227%
500$3.8127%
Contact sales
$5.12
Special Price $5.12 Regular Price $5.21
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The STM32F100xx value line family incorporates the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a 24 MHz frequency, high-speed embedded memories (Flash memory up to 512 Kbytes and SRAM up to 32 Kbytes), a flexible static memory control (FSMC) interface (for devices offered in...
Read More

Key features
  • Core: Arm® 32-bit Cortex®-M3 CPU
    • 24 MHz maximum frequency, 1.25 DMIPS /MHz (Dhrystone 2.1) performance
    • Single-cycle multiplication and hardware division
  • Memories
    • 256 to 512 Kbytes of Flash memory
    • 24 to 32 Kbytes of SRAM
    • Flexible static memory controller with 4 Chip Selects. Supports SRAM, PSRAM and NOR memories
    • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • 2.0 to 3.6 V application supply and I/Os
    • POR, PDR and programmable voltage detector (PVD)
    • 4-to-24 MHz crystal oscillator
    • Internal 8 MHz factory-trimmed RC
    • Internal 40 kHz RC
    • PLL for CPU clock
    • 32 kHz oscillator for RTC with calibration
  • Low power
    • Sleep, Stop and Standby modes
    • VBAT supply for RTC and backup registers
  • Serial wire debug (SWD) and JTAG I/F
  • DMA
    • 12-channel DMA controller
    • Peripherals supported: timers, ADC, SPIs, I2Cs, USARTs and DACs
  • 1 × 12-bit, 1.2 μs A/D converter (up to 16 ch.)
    • Conversion range: 0 to 3.6 V
    • Temperature sensor
  • 2 × 12-bit D/A converters
  • Up to 112 fast I/O ports
    • 51/80/112 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
  • Up to 16 timers
    • Up to seven 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter
    • One 16-bit, 6-channel advanced-control timer: up to 6 channels for PWM output, dead time generation and emergency stop
    • One 16-bit timer, with 2 IC/OC, 1 OCN/PWM, dead-time generation and emergency stop
    • Two 16-bit timers, each with IC/OC/OCN/PWM, dead-time generation and emergency stop
    • Two watchdog timers
    • SysTick timer: 24-bit downcounter
    • Two 16-bit basic timers to drive the DAC
  • Up to 11 communications interfaces
    • Up to two I2C interfaces (SMBus/PMBus)
    • Up to 3 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
    • Up to 2 UARTs
    • Up to 3 SPIs (12 Mbit/s)
    • Consumer electronics control (CEC) I/F
  • CRC calculation unit, 96-bit unique ID