STM32F103RFT6

STM32F103RFT6

STM32F103RFT6JTR Active

Mainstream Performance line, Arm Cortex-M3 MCU with 768 Kbytes of Flash memory, 72 MHz CPU, motor control, USB and CAN
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US3A991A2
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4
Key Features
  • Core: ARM® 32-bit Cortex®-M3 CPU with MPU
    • 72 MHz maximum frequency, 1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
    • Single-cycle multiplication and hardware division
  • Memories
    • 768 Kbytes to 1 Mbyte of Flash memory
    • 96 Kbytes of SRAM
    • Flexible static memory controller with 4 Chip Select. Supports Compact Flash, SRAM, PSRAM, NOR and NAND memories
    • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • 2.0 to 3.6 V application supply and I/Os
    • POR, PDR, and programmable voltage detector (PVD)
    • 4-to-16 MHz crystal oscillator
    • Internal 8 MHz factory-trimmed RC
    • Internal 40 kHz RC with calibration
    • 32 kHz oscillator for RTC with calibration
  • Low power
    • Sleep, Stop and Standby modes
    • VBATsupply for RTC and backup registers
  • 3 × 12-bit, 1 μs A/D converters (up to 21 channels)
    • Conversion range: 0 to 3.6 V
    • Triple-sample and hold capability
    • Temperature sensor
  • 2 × 12-bit D/A converters
  • DMA: 12-channel DMA controller
    • Supported peripherals: timers, ADCs, DAC, SDIO, I2Ss, SPIs, I2Cs and USARTs
  • Debug mode
    • Serial wire debug (SWD) & JTAG interfaces
    • Cortex®-M3 Embedded Trace Macrocell™
  • Up to 112 fast I/O ports
    • 51/80/112 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
  • Up to 17 timers
    • Up to ten 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • 2 × 16-bit motor control PWM timers with dead-time generation and emergency stop
    • 2 × watchdog timers (Independent and Window)
    • SysTick timer: a 24-bit downcounter
    • 2 × 16-bit basic timers to drive the DAC
  • U

The STM32F103xF and STM32F103xG performance line family incorporates the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 1 Mbyte and SRAM up to 96 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All devices offer three 12-bit ADCs, ten general-purpose 16-bit timers plus two PWM timers, as well as standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2Ss, one SDIO, five USARTs, an USB and a CAN.


The STM32F103xF/G XL-density performance line family operates in the –40 to +105 °C temperature range, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.


These features make the STM32F103xF/G high-density performance line microcontroller family suitable for a wide range of applications such as motor drives, application control, medical and handheld equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems and video intercom.

Out of stock
$9.86
Range Unit Price Savings
1 - 9$9.860%
10 - 24$8.9110%
25 - 99$8.5014%
100 - 249$7.3725%
250 - 499$7.0529%
500$6.4235%
Contact Sales