STM32F103RGT7

STM32F103RGT7

STM32F103RGT6JTR

Active
Mainstream Performance line, Arm Cortex-M3 MCU with 1 Mbyte of Flash memory, 72 MHz CPU, motor control, USB and CAN
Quantity $ per Unit Savings
1 - 9$13.360%
10 - 24$12.0810%
25 - 99$11.5314%
100 - 249$10.0125%
250 - 499$9.5628%
500$8.7135%
Contact Sales
Out of stock
$13.36
Parameter NameParameter Value
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
CoreArm Cortex-M3
ECCN US3A991A2
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm
Key features
  • Core: ARM® 32-bit Cortex®-M3 CPU with MPU
    • 72 MHz maximum frequency, 1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
    • Single-cycle multiplication and hardware division
  • Memories
    • 768 Kbytes to 1 Mbyte of Flash memory
    • 96 Kbytes of SRAM
    • Flexible static memory controller with 4 Chip Select. Supports Compact Flash, SRAM, PSRAM, NOR and NAND memories
    • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • 2.0 to 3.6 V application supply and I/Os
    • POR, PDR, and programmable voltage detector (PVD)
    • 4-to-16 MHz crystal oscillator
    • Internal 8 MHz factory-trimmed RC
    • Internal 40 kHz RC with calibration
    • 32 kHz oscillator for RTC with calibration
  • Low power
    • Sleep, Stop and Standby modes
    • VBATsupply for RTC and backup registers
  • 3 × 12-bit, 1 μs A/D converters (up to 21 channels)
    • Conversion range: 0 to 3.6 V
    • Triple-sample and hold capability
    • Temperature sensor
  • 2 × 12-bit D/A converters
  • DMA: 12-channel DMA controller
    • Supported peripherals: timers, ADCs, DAC, SDIO, I2Ss, SPIs, I2Cs and USARTs
  • Debug mode
    • Serial wire debug (SWD) & JTAG interfaces
    • Cortex®-M3 Embedded Trace Macrocell™
  • Up to 112 fast I/O ports
    • 51/80/112 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
  • Up to 17 timers
    • Up to ten 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • 2 × 16-bit motor control PWM timers with dead-time generation and emergency stop
    • 2 × watchdog timers (Independent and Window)
    • SysTick timer: a 24-bit downcounter
    • 2 × 16-bit basic timers to drive the DAC
  • U