STM32F205ZGT6

STM32F205ZGT6

STM32F205ZGT7

STM32F205ZGT7

STM32F205ZGT6J

Active
High-performance Arm Cortex-M3 MCU with 1 Mbyte of Flash memory, 120 MHz CPU, ART Accelerator
Quantity $ per Unit Savings
1 - 359$12.860%
360 - 500$9.5026%
Contact Sales
Out of stock
$12.86
Parameter NameParameter Value
Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US3A991A2
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLQFP 144 20x20x1.4 mm
Key features
  • Core: Arm® 32-bit Cortex®-M3 CPU (120 MHz max) with Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution performance from Flash memory, MPU, 150 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1)
  • Memories
    • Up to 1 Mbyte of Flash memory
    • 512 bytes of OTP memory
    • Up to 128 + 4 Kbytes of SRAM
    • Flexible static memory controller that supports Compact Flash, SRAM, PSRAM, NOR and NAND memories
    • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • From 1.8 to 3.6 V application supply + I/Os
    • POR, PDR, PVD and BOR
    • 4 to 26 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • 32 kHz oscillator for RTC with calibration
    • Internal 32 kHz RC with calibration
  • Low-power modes
    • Sleep, Stop and Standby modes
    • VBAT supply for RTC, 20 × 32 bit backup registers, and optional 4 Kbytes backup SRAM
  • 3 × 12-bit, 0.5 µs ADCs with up to 24 channels and up to 6 MSPS in triple interleaved mode
  • 2 × 12-bit D/A converters
  • General-purpose DMA: 16-stream controller with centralized FIFOs and burst support
  • Up to 17 timers
    • Up to twelve 16-bit and two 32-bit timers, up to 120 MHz, each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
  • Debug mode: Serial wire debug (SWD), JTAG, and Cortex®-M3 Embedded Trace Macrocell™
  • Up to 140 I/O ports with interrupt capability:
    • Up to 136 fast I/Os up to 60 MHz
    • Up to 138 5 V-tolerant I/Os
  • Up to 15 communication interfaces
    • Up to three I2C interfaces (SMBus/PMBus)
    • Up to four USARTs and two UARTs (7.5 Mbit/s, ISO 7816 interface, LIN, IrDA, modem control)
    • Up to three SPIs (30 Mbit/s), two with muxed I2S to achieve audio class accuracy v