STM32F301K6U6

STM32F301K6U6

STM32F301K6T7

STM32F301K6T7

Active

STM32F301K6T6

Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, 12-bit ADC 5 MSPS, Comparator, Op-Amp

Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 32 7x7x1.4 mm

The STM32F301x6/8 family is based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 72 MHz and embedding a floating point unit (FPU). The family incorporates high-speed embedded memories (up to 64 Kbytes of Flash memory, 16 Kbytes of SRAM), and an...
Read More

Key features
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU (72 MHz max.), single-cycle multiplication and HW division, DSP instruction
  • Memories
    • 32 to 64 Kbytes of Flash memory
    • 16 Kbytes of SRAM on data bus
  • CRC calculation unit
  • Reset and power management
    • VDD, VDDA voltage range: 2.0 to 3.6 V
    • Power-on/Power down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • Low-power: Sleep, Stop, and Standby
    • VBAT supply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x 16 PLL option
    • Internal 40 kHz oscillator
  • Up to 51 fast I/O ports, all mappable on external interrupt vectors, several 5 V-tolerant
  • Interconnect matrix
  • 7-channel DMA controller supporting timers, ADCs, SPIs, I2Cs, USARTs and DAC
  • 1 × ADC 0.20 μs (up to 15 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single ended/differential mode, separate analog supply from 2.0 to 3.6 V
  • Temperature sensor
  • 1 x 12-bit DAC channel with analog supply from 2.4 to 3.6 V
  • Three fast rail-to-rail analog comparators with analog supply from 2.0 to 3.6 V
  • 1 x operational amplifier that can be used in PGA mode, all terminal accessible with analog supply from 2.4 to 3.6 V
  • Up to 18 capacitive sensing channels supporting touchkey, linear and rotary sensors
  • Up to 9 timers
    • One 32-bit timer with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • One 16-bit 6-channel advanced-control timer, with up to 6 PWM channels, deadtime generation and emergency stop
    • Three 16-bit timers with IC/OC/OCN or PWM, deadtime gen. and emergency stop
    • One 16-bit basic timer to drive the DAC
    • 2 watchdog timers (independent, window)
    • SysTick timer: 24-bit downcounter
  • Calendar RTC with alarm, periodic wakeup from Stop/Standby
  • Communication interfaces
    • Three I2Cs with 20 mA current sink to support Fast mode plus
    • Up to 3 USARTs, 1 with ISO 7816 I/F, auto baudrate detect and Dual clock domain
    • Up to two SPIs with multiplexed full duplex I2S
    • Infrared transmitter
  • Serial wire debug (SWD), JTAG
  • 96-bit unique ID
In stock
Quantity $ per unit Savings
1-9$4.942%
10-24$3.7622%
25-99$3.4728%
100-249$3.1435%
250-499$2.9938%
500$2.8940%
Contact sales
$4.94
$4.84
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 32 7x7x1.4 mm

The STM32F301x6/8 family is based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 72 MHz and embedding a floating point unit (FPU). The family incorporates high-speed embedded memories (up to 64 Kbytes of Flash memory, 16 Kbytes of SRAM), and an...
Read More

Key features
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU (72 MHz max.), single-cycle multiplication and HW division, DSP instruction
  • Memories
    • 32 to 64 Kbytes of Flash memory
    • 16 Kbytes of SRAM on data bus
  • CRC calculation unit
  • Reset and power management
    • VDD, VDDA voltage range: 2.0 to 3.6 V
    • Power-on/Power down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • Low-power: Sleep, Stop, and Standby
    • VBAT supply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x 16 PLL option
    • Internal 40 kHz oscillator
  • Up to 51 fast I/O ports, all mappable on external interrupt vectors, several 5 V-tolerant
  • Interconnect matrix
  • 7-channel DMA controller supporting timers, ADCs, SPIs, I2Cs, USARTs and DAC
  • 1 × ADC 0.20 μs (up to 15 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single ended/differential mode, separate analog supply from 2.0 to 3.6 V
  • Temperature sensor
  • 1 x 12-bit DAC channel with analog supply from 2.4 to 3.6 V
  • Three fast rail-to-rail analog comparators with analog supply from 2.0 to 3.6 V
  • 1 x operational amplifier that can be used in PGA mode, all terminal accessible with analog supply from 2.4 to 3.6 V
  • Up to 18 capacitive sensing channels supporting touchkey, linear and rotary sensors
  • Up to 9 timers
    • One 32-bit timer with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • One 16-bit 6-channel advanced-control timer, with up to 6 PWM channels, deadtime generation and emergency stop
    • Three 16-bit timers with IC/OC/OCN or PWM, deadtime gen. and emergency stop
    • One 16-bit basic timer to drive the DAC
    • 2 watchdog timers (independent, window)
    • SysTick timer: 24-bit downcounter
  • Calendar RTC with alarm, periodic wakeup from Stop/Standby
  • Communication interfaces
    • Three I2Cs with 20 mA current sink to support Fast mode plus
    • Up to 3 USARTs, 1 with ISO 7816 I/F, auto baudrate detect and Dual clock domain
    • Up to two SPIs with multiplexed full duplex I2S
    • Infrared transmitter
  • Serial wire debug (SWD), JTAG
  • 96-bit unique ID