📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STM32F302CBT6

STM32F302CBT6

STM32F302CBT7

STM32F302CBT7

STM32F302CBT6TR

Active

Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 128 Kbytes of Flash memory, 72 MHz CPU, MPU, CCM, 12-bit ADC 5 MSPS, PGA, comparators

Quantity $ per Unit Savings
1 - 9$7.080%
10 - 24$6.3510%
25 - 99$6.0115%
100 - 249$5.2026%
250 - 499$4.9430%
500$4.4337%
Contact Sales
In stock
$7.08
Parameter NameParameter Value
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The STM32F302xB/STM32F302xC family is based on the high-performance Arm® Cortex®-M4 32-bit RISC core with FPU operating at a frequency of up to 72 MHz, and embedding a floating point unit (FPU), a memory protection unit (MPU) and an embedded trace macrocell (ETM). The family incorporates high-speed embedded memories (up to 256 Kbytes of Flash memory, up to 40 Kbytes of SRAM) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.


The devices offer up to two fast 12-bit ADCs (5 Msps), four comparators, two operational amplifiers, up to one DAC channel, a low-power RTC, up to five general-purpose 16-bit timers, one general-purpose 32-bit timer, and one timer dedicated to motor control. They also feature standard and advanced communication interfaces: up to two I2Cs, up to three SPIs (two SPIs are with multiplexed full-duplex I2Ss), three USARTs, up to two UARTs, CAN and USB. To achieve audio class accuracy, the I2S peripherals can be clocked via an external PLL.


The STM32F302xB/STM32F302xC family operates in the -40 to +85 °C and -40 to +105 °C temperature ranges from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.


The STM32F302xB/STM32F302xC family offers devices in four packages ranging from 48 pins to 100 pins.


The set of included peripherals changes with the device chosen.

Key features
  • Core: Arm® Cortex®-M4 32-bit CPU with FPU (72 MHz max), single-cycle multiplication and HW division, DSP instruction and MPU (memory protection unit)
  • Operating conditions:
    • VDD, VDDA voltage range: 2.0 V to 3.6 V
  • Memories
    • 128 to 256 Kbytes of Flash memory
    • Up to 40 Kbytes of SRAM, with HW parity check implemented on the first 16 Kbytes.
  • CRC calculation unit
  • Reset and supply management
    • Power-on/power-down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • Low-power modes: Sleep, Stop and Standby
    • VBAT supply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x 16 PLL option
    • Internal 40 kHz oscillator
  • Up to 87 fast I/Os
    • All mappable on external interrupt vectors
    • Several 5 V-tolerant
  • Interconnect matrix
  • 12-channel DMA controller
  • Two ADCs 0.20 μS (up to 17 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single ended/differential input, separate analog supply from 2 to 3.6 V
  • One 12-bit DAC channel with analog supply from 2.4 to 3.6 V
  • Four fast rail-to-rail analog comparators with analog supply from 2 to 3.6 V
  • Two operational amplifiers that can be used in PGA mode, all terminals accessible with analog supply from 2.4 to 3.6 V
  • Up to 24 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
  • Up to 11 timers
    • One 32-bit timer and two 16-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • One 16-bit 6-channel advanced-control timer, with up to 6 PWM channels, deadtime generation and emergency stop
    • One 16-bit timer with 2 IC/OCs, 1 OCN/PWM, deadt
Associated Products