STM32F302CCT7

STM32F302CCT7

STM32F302CCT6TR

STM32F302CCT6TR

Active

STM32F302CCT6

Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 256 Kbytes of Flash memory, 72 MHz CPU, MPU, 12-bit ADC 5 MSPS, PGA, comparators

Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The STM32F302xB/STM32F302xC family is based on the high-performance ARM®Cortex®-M4 32-bit RISC core with FPU operating at a frequency of up to 72 MHz, and embedding a floating point unit (FPU), a memory protection unit (MPU) and an embedded trace macrocell (ETM). The family incorporates...
Read More

Key features
  • Core: ARM®Cortex®-M4 32-bit CPU with FPU (72 MHz max), single-cycle multiplication and HW division, DSP instruction and MPU (memory protection unit)
  • Operating conditions:
    • VDD, VDDAvoltage range: 2.0 V to 3.6 V
  • Memories
    • 128 to 256 Kbytes of Flash memory
    • Up to 40 Kbytes of SRAM, with HW parity check implemented on the first 16 Kbytes.
  • CRC calculation unit
  • Reset and supply management
    • Power-on/Power-down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • Low-power modes: Sleep, Stop and Standby
    • VBATsupply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x 16 PLL option
    • Internal 40 kHz oscillator
  • Up to 87 fast I/Os
    • All mappable on external interrupt vectors
    • Several 5 V-tolerant
  • Interconnect matrix
  • 12-channel DMA controller
  • Two ADCs 0.20 μS (up to 17 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single ended/differential input, separate analog supply from 2 to 3.6 V
  • One 12-bit DAC channel with analog supply from 2.4 to 3.6 V
  • Four fast rail-to-rail analog comparators with analog supply from 2 to 3.6 V
  • Two operational amplifiers that can be used in PGA mode, all terminals accessible with analog supply from 2.4 to 3.6 V
  • Up to 24 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
  • Up to 11 timers
    • One 32-bit timer and two 16-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • One 16-bit 6-channel advanced-control timer, with up to 6 PWM channels, deadtime generation and emergency stop
    • One 16-bit timer with 2 IC/OCs, 1 OCN/PWM, deadtime generation and emergency stop
    • Two 16-bit timers with IC/OC/OCN/PWM, deadtime generation and emergency stop
    • Two watchdog timers (independent, window)
    • SysTick timer: 24-bit downcounter
    • One 16-bit basic timer to drive the DAC
  • Calendar RTC with Alarm, periodic wakeup from Stop/Standby
  • Communication interfaces
    • CAN interface (2.0B Active)
    • Two I2C Fast mode plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from STOP
    • Up to five USART/UARTs (ISO 7816 interface, LIN, IrDA, modem control)
    • Up to three SPIs, two with multiplexed half/full duplex I2S interface, 4 to 16 programmable bit frames
    • USB 2.0 full speed interface
    • Infrared transmitter
  • Serial wire debug, Cortex®-M4 with FPU ETM, JTAG
  • 96-bit unique ID
In stock
Quantity $ per unit Savings
1-9$7.160%
10-24$5.4524%
25-99$5.1229%
100-249$4.6335%
250-499$4.4438%
500-10000$4.3040%
Contact sales
$7.16
$7.16
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The STM32F302xB/STM32F302xC family is based on the high-performance ARM®Cortex®-M4 32-bit RISC core with FPU operating at a frequency of up to 72 MHz, and embedding a floating point unit (FPU), a memory protection unit (MPU) and an embedded trace macrocell (ETM). The family incorporates...
Read More

Key features
  • Core: ARM®Cortex®-M4 32-bit CPU with FPU (72 MHz max), single-cycle multiplication and HW division, DSP instruction and MPU (memory protection unit)
  • Operating conditions:
    • VDD, VDDAvoltage range: 2.0 V to 3.6 V
  • Memories
    • 128 to 256 Kbytes of Flash memory
    • Up to 40 Kbytes of SRAM, with HW parity check implemented on the first 16 Kbytes.
  • CRC calculation unit
  • Reset and supply management
    • Power-on/Power-down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • Low-power modes: Sleep, Stop and Standby
    • VBATsupply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x 16 PLL option
    • Internal 40 kHz oscillator
  • Up to 87 fast I/Os
    • All mappable on external interrupt vectors
    • Several 5 V-tolerant
  • Interconnect matrix
  • 12-channel DMA controller
  • Two ADCs 0.20 μS (up to 17 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single ended/differential input, separate analog supply from 2 to 3.6 V
  • One 12-bit DAC channel with analog supply from 2.4 to 3.6 V
  • Four fast rail-to-rail analog comparators with analog supply from 2 to 3.6 V
  • Two operational amplifiers that can be used in PGA mode, all terminals accessible with analog supply from 2.4 to 3.6 V
  • Up to 24 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
  • Up to 11 timers
    • One 32-bit timer and two 16-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • One 16-bit 6-channel advanced-control timer, with up to 6 PWM channels, deadtime generation and emergency stop
    • One 16-bit timer with 2 IC/OCs, 1 OCN/PWM, deadtime generation and emergency stop
    • Two 16-bit timers with IC/OC/OCN/PWM, deadtime generation and emergency stop
    • Two watchdog timers (independent, window)
    • SysTick timer: 24-bit downcounter
    • One 16-bit basic timer to drive the DAC
  • Calendar RTC with Alarm, periodic wakeup from Stop/Standby
  • Communication interfaces
    • CAN interface (2.0B Active)
    • Two I2C Fast mode plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from STOP
    • Up to five USART/UARTs (ISO 7816 interface, LIN, IrDA, modem control)
    • Up to three SPIs, two with multiplexed half/full duplex I2S interface, 4 to 16 programmable bit frames
    • USB 2.0 full speed interface
    • Infrared transmitter
  • Serial wire debug, Cortex®-M4 with FPU ETM, JTAG
  • 96-bit unique ID
Associated products