STM32F303R8T7TR

STM32F303R8T7TR

STM32F303R8T7

STM32F303R8T7

Active

STM32F303R8T6

Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, CCM, 12-bit ADC 5 MSPS, comparators, op-amp

Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The STM32F303x6/8 family incorporates the high-performance Arm® Cortex®-M4 32-bit RISC core operating at up to 72 MHz frequency embedding a floating point unit (FPU), high-speed embedded memories (up to 64 Kbytes of Flash memory, 12 Kbytes of SRAM), and an extensive range of enhanced I/Os and...
Read More

Key features
  • Core: Arm® Cortex®-M4 32-bit CPU with FPU (72 MHz max), single-cycle multiplication and HW division, 90 DMIPS (from CCM), DSP instruction
  • Memories
    • Up to 64 Kbytes of Flash memory
    • 12 Kbytes of SRAM with HW parity check
    • Routine booster: 4 Kbytes of SRAM on instruction and data bus with HW parity check (CCM)
  • CRC calculation unit
  • Reset and supply management
    • Low-power modes: Sleep, Stop, Standby
    • VDD,VDDA voltage range: 2.0 to 3.6 V
    • Power-on/Power-down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • VBAT supply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC (up to 64 MHz with PLL option)
    • Internal 40 kHz oscillator
  • Up to 51 fast I/O ports, all mappable on external interrupt vectors, several 5 V-tolerant
  • Interconnect matrix
  • 7-channel DMA controller
  • Up to two ADC 0.20 μs (up to 21 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single-ended / differential mode, separate analog supply from 2.0 to 3.6 V
  • Temperature sensor
  • Up to three 12-bit DAC channels with analog supply from 2.4 V to 3.6 V
  • Three ultra-fast rail-to-rail analog comparators with analog supply from 2 to 3.6 V
  • One operational amplifiers that can be used in PGA mode, all terminals accessible with analog supply from 2.4 to 3.6 V
  • Up to 18 capacitive sensing channels supporting touchkeys, linear and rotary touch sensors
  • Up to 11 timers
    • One 32-bit timer and one 16-bit timer with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • One 16-bit 6-channel advanced-control timer, with up to 6 PWM channels, deadtime generation and emergency stop
    • One 16-bit timer with 2 IC/OCs, 1 OCN/PWM, deadtime generation, emergency stop
    • Two 16-bit timers with IC/OC/OCN/PWM, deadtime generation and emergency stop
    • Two watchdog timers (independent, window)
    • SysTick timer: 24-bit downcounter
    • Up to two 16-bit basic timers to drive DAC
  • Calendar RTC with alarm, periodic wakeup from Stop
  • Communication interfaces
    • CAN interface (2.0 B Active) and one SPI
    • One I2C with 20 mA current sink to support Fast mode plus, SMBus/PMBus
    • Up to 3 USARTs, one with ISO/IEC 7816 interface, LIN, IrDA, modem control
  • Debug mode: serial wire debug (SWD), JTAG
  • 96-bit unique ID
  • All packages ECOPACK®2 compliant
In stock
Quantity $ per unit Savings
1-9$7.022%
10-24$5.4121%
25-99$5.0127%
100-249$4.4535%
250-499$4.3038%
500$4.1839%
Contact sales
$7.02
$6.88
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The STM32F303x6/8 family incorporates the high-performance Arm® Cortex®-M4 32-bit RISC core operating at up to 72 MHz frequency embedding a floating point unit (FPU), high-speed embedded memories (up to 64 Kbytes of Flash memory, 12 Kbytes of SRAM), and an extensive range of enhanced I/Os and...
Read More

Key features
  • Core: Arm® Cortex®-M4 32-bit CPU with FPU (72 MHz max), single-cycle multiplication and HW division, 90 DMIPS (from CCM), DSP instruction
  • Memories
    • Up to 64 Kbytes of Flash memory
    • 12 Kbytes of SRAM with HW parity check
    • Routine booster: 4 Kbytes of SRAM on instruction and data bus with HW parity check (CCM)
  • CRC calculation unit
  • Reset and supply management
    • Low-power modes: Sleep, Stop, Standby
    • VDD,VDDA voltage range: 2.0 to 3.6 V
    • Power-on/Power-down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • VBAT supply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC (up to 64 MHz with PLL option)
    • Internal 40 kHz oscillator
  • Up to 51 fast I/O ports, all mappable on external interrupt vectors, several 5 V-tolerant
  • Interconnect matrix
  • 7-channel DMA controller
  • Up to two ADC 0.20 μs (up to 21 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single-ended / differential mode, separate analog supply from 2.0 to 3.6 V
  • Temperature sensor
  • Up to three 12-bit DAC channels with analog supply from 2.4 V to 3.6 V
  • Three ultra-fast rail-to-rail analog comparators with analog supply from 2 to 3.6 V
  • One operational amplifiers that can be used in PGA mode, all terminals accessible with analog supply from 2.4 to 3.6 V
  • Up to 18 capacitive sensing channels supporting touchkeys, linear and rotary touch sensors
  • Up to 11 timers
    • One 32-bit timer and one 16-bit timer with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • One 16-bit 6-channel advanced-control timer, with up to 6 PWM channels, deadtime generation and emergency stop
    • One 16-bit timer with 2 IC/OCs, 1 OCN/PWM, deadtime generation, emergency stop
    • Two 16-bit timers with IC/OC/OCN/PWM, deadtime generation and emergency stop
    • Two watchdog timers (independent, window)
    • SysTick timer: 24-bit downcounter
    • Up to two 16-bit basic timers to drive DAC
  • Calendar RTC with alarm, periodic wakeup from Stop
  • Communication interfaces
    • CAN interface (2.0 B Active) and one SPI
    • One I2C with 20 mA current sink to support Fast mode plus, SMBus/PMBus
    • Up to 3 USARTs, one with ISO/IEC 7816 interface, LIN, IrDA, modem control
  • Debug mode: serial wire debug (SWD), JTAG
  • 96-bit unique ID
  • All packages ECOPACK®2 compliant
Associated products