STM32F373CCT7

STM32F373CCT7

Active

STM32F373CCT6

Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 256 KBytes of Flash memory, 72 MHz CPU, MPU, 16-bit ADC comparators

Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The STM32F373xx family is based on the high-performance ARM® Cortex®-M4 32-bit RISC core operating at a frequency of up to 72 MHz, and embedding a floating point unit (FPU), a memory protection unit (MPU) and an Embedded Trace Macrocell™ (ETM). The family incorporates high-speed embedded...
Read More

Key features
  • Core: ARM®32-bit Cortex®-M4 CPU (72 MHz max), single-cycle multiplication and HW division, DSP instruction with FPU (floating-point unit) and MPU (memory protection unit)
  • 1.25 DMIPS/MHz (Dhrystone 2.1)
  • Memories
    • 64 to 256 Kbytes of Flash memory
    • 32 Kbytes of SRAM with HW parity check
  • CRC calculation unit
  • Reset and power management
    • Voltage range: 2.0 to 3.6 V
    • Power-on/Power down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • Low power modes: Sleep, Stop, Standby
    • VBATsupply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x16 PLL option
    • Internal 40 kHz oscillator
  • Up to 84 fast I/Os
    • All mappable on external interrupt vectors
    • Up to 45 I/Os with 5 V tolerant capability
  • 12-channel DMA controller
  • One 12-bit, 1.0 μs ADC (up to 16 channels)
    • Conversion range: 0 to 3.6 V
    • Separate analog supply from 2.4 up to 3.6
  • Three 16-bit Sigma Delta ADC
    • Separate analog supply from 2.2 to 3.6 V, up to 21 single/ 11 diff channels
  • Three 12-bit DAC channels
  • Two fast rail-to-rail analog comparators with programmable input and output
  • Up to 24 capacitive sensing channels
  • 17 timers
    • Two 32-bit timers and three 16-bit timers with up to 4 IC/OC/PWM or pulse counters
    • Two 16-bit timers with up to 2 IC/OC/PWM or pulse counters
    • Four 16-bit timers with up to 1 IC/OC/PWM or pulse counter
    • Independent and system watchdog timers
    • SysTick timer: 24-bit down counter
    • Three 16-bit basic timers to drive the DAC
  • Calendar RTC with Alarm and periodic wakeup from Stop/Standby
  • Communication interfaces
    • CAN interface (2.0B Active)
    • Two I2Cs supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from STOP
    • Three USARTs supporting synchronous mode, modem control, ISO/IEC 7816, LIN, IrDA, auto baud rate, wakeup feature
    • Three SPIs (18 Mbit/s) with 4 to 16 programmable bit frames, muxed I2S
    • HDMI-CEC bus interface
    • USB 2.0 full speed interface
  • Serial wire devices, JTAG, Cortex®-M4 ETM
  • 96-bit unique ID
In stock
Quantity $ per unit Savings
1-9$7.640%
10-24$5.9223%
25-99$5.4928%
100-249$5.0134%
250-499$4.7837%
500-999$4.6539%
1000-10000$4.5341%
Contact sales
$7.64
$7.64
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The STM32F373xx family is based on the high-performance ARM® Cortex®-M4 32-bit RISC core operating at a frequency of up to 72 MHz, and embedding a floating point unit (FPU), a memory protection unit (MPU) and an Embedded Trace Macrocell™ (ETM). The family incorporates high-speed embedded...
Read More

Key features
  • Core: ARM®32-bit Cortex®-M4 CPU (72 MHz max), single-cycle multiplication and HW division, DSP instruction with FPU (floating-point unit) and MPU (memory protection unit)
  • 1.25 DMIPS/MHz (Dhrystone 2.1)
  • Memories
    • 64 to 256 Kbytes of Flash memory
    • 32 Kbytes of SRAM with HW parity check
  • CRC calculation unit
  • Reset and power management
    • Voltage range: 2.0 to 3.6 V
    • Power-on/Power down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • Low power modes: Sleep, Stop, Standby
    • VBATsupply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x16 PLL option
    • Internal 40 kHz oscillator
  • Up to 84 fast I/Os
    • All mappable on external interrupt vectors
    • Up to 45 I/Os with 5 V tolerant capability
  • 12-channel DMA controller
  • One 12-bit, 1.0 μs ADC (up to 16 channels)
    • Conversion range: 0 to 3.6 V
    • Separate analog supply from 2.4 up to 3.6
  • Three 16-bit Sigma Delta ADC
    • Separate analog supply from 2.2 to 3.6 V, up to 21 single/ 11 diff channels
  • Three 12-bit DAC channels
  • Two fast rail-to-rail analog comparators with programmable input and output
  • Up to 24 capacitive sensing channels
  • 17 timers
    • Two 32-bit timers and three 16-bit timers with up to 4 IC/OC/PWM or pulse counters
    • Two 16-bit timers with up to 2 IC/OC/PWM or pulse counters
    • Four 16-bit timers with up to 1 IC/OC/PWM or pulse counter
    • Independent and system watchdog timers
    • SysTick timer: 24-bit down counter
    • Three 16-bit basic timers to drive the DAC
  • Calendar RTC with Alarm and periodic wakeup from Stop/Standby
  • Communication interfaces
    • CAN interface (2.0B Active)
    • Two I2Cs supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from STOP
    • Three USARTs supporting synchronous mode, modem control, ISO/IEC 7816, LIN, IrDA, auto baud rate, wakeup feature
    • Three SPIs (18 Mbit/s) with 4 to 16 programmable bit frames, muxed I2S
    • HDMI-CEC bus interface
    • USB 2.0 full speed interface
  • Serial wire devices, JTAG, Cortex®-M4 ETM
  • 96-bit unique ID
Associated products