Active
Discovery kit with STM32F412ZG MCU
Core Product | STM32F412ZG |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | CARD |
With the STM32F412 Discovery kit (32F412GDISCOVERY), users develop applications easily on the STM32F412 high-performance MCUs with Arm® Cortex®-M4 core. The Discovery kit combines the STM32F412 features with 1.54-inch 240×240 pixel TFT color LCD with touch panel, LEDs, joystick, I2S...
Read More
|
Core Product | STM32F412ZG |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | CARD |
With the STM32F412 Discovery kit (32F412GDISCOVERY), users develop applications easily on the STM32F412 high-performance MCUs with Arm® Cortex®-M4 core. The Discovery kit combines the STM32F412 features with 1.54-inch 240×240 pixel TFT color LCD with touch panel, LEDs, joystick, I2S...
Read More
|