STM32F413RGT6TR

STM32F413RGT6TR

Active

STM32F413RGT6

High-performance access line, Arm Cortex-M4 core with DSP and FPU, 1 MByte of Flash memory, 100 MHz CPU, ART Accelerator, DFSDM

Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The STM32F413xG/H devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a floating-point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types....
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Dynamic Efficiency Line with eBAM (enhanced Batch Acquisition Mode)
    • 1.7 V to 3.6 V power supply
    • -40 °C to 85/105/125 °C temperature range
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from flash memory, frequency up to 100 MHz, memory protection unit, 125 DMIPS/ 1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories
    • Up to 1.5 Mbytes of flash memory
    • 320 Kbytes of SRAM
    • Flexible external static memory controller with up to 16-bit data bus: SRAM, PSRAM, NOR Flash memory
    • Dual mode Quad-SPI interface
    • 512 bytes of OTP memory
  • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • 1.7 to 3.6 V application supply and I/Os
    • POR, PDR, PVD and BOR
    • 4-to-26 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • 32 kHz oscillator for RTC with calibration
    • Internal 32 kHz RC with calibration
  • Power consumption
    • Run: 112 µA/MHz (peripheral off)
    • Stop (Flash in Stop mode, fast wakeup time): 42 µA Typ.; 80 µA max @25 °C
    • Stop (Flash in Deep power down mode, slow wakeup time): 15 µA Typ.; 46 µA max @25 °C
    • Standby without RTC: 1.1 µA Typ.; 14.7 µA max at @85 °C
    • VBAT supply for RTC: 1 µA @25 °C
  • 2x12-bit D/A converters
  • 1×12-bit, 2.4 MSPS ADC: up to 16 channels
  • 6x digital filters for sigma delta modulator, 12x PDM interfaces, with stereo microphone and sound source localization support
  • General-purpose DMA: 16-stream DMA
  • Up to 18 timers: up to twelve 16-bit timers, two 32-bit timers up to 100 MHz each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window), one SysTick timer, and a low-power timer
  • Debug mode
    • Serial wire debug (SWD) & JTAG
    • Cortex®-M4 Embedded Trace Macrocell™
  • Up to 114 I/O ports with interrupt capability
    • Up to 109 fast I/Os up to 50 MHz
    • Up to 114 five V-tolerant I/Os
  • Up to 24 communication interfaces
    • Up to 4x I2C interfaces (SMBus/PMBus)
    • Up to 10 UARTS: 4 USARTs / 6 UARTs (2 x 12.5 Mbit/s, 2 x 6.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
    • Up to 5 SPI/I2Ss (up to 50 Mbit/s, SPI or I2S audio protocol), out of which 2 muxed full-duplex I2S interfaces
    • SDIO interface (SD/MMC/eMMC)
    • Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with PHY
    • 3x CAN (2.0B Active), 1xSAI
  • True random number generator
  • CRC calculation unit, 96-bit unique ID
  • RTC: subsecond accuracy, hardware calendarAll packages are ECOPACK®2
In stock
Quantity $ per unit Savings
1-9$9.710%
10-24$7.5822%
25-99$7.0428%
100-249$6.2735%
250-499$6.0538%
500-959$5.7441%
960-10000$5.4943%
Contact sales
$9.71
$9.71
Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The STM32F413xG/H devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a floating-point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types....
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Dynamic Efficiency Line with eBAM (enhanced Batch Acquisition Mode)
    • 1.7 V to 3.6 V power supply
    • -40 °C to 85/105/125 °C temperature range
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from flash memory, frequency up to 100 MHz, memory protection unit, 125 DMIPS/ 1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories
    • Up to 1.5 Mbytes of flash memory
    • 320 Kbytes of SRAM
    • Flexible external static memory controller with up to 16-bit data bus: SRAM, PSRAM, NOR Flash memory
    • Dual mode Quad-SPI interface
    • 512 bytes of OTP memory
  • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • 1.7 to 3.6 V application supply and I/Os
    • POR, PDR, PVD and BOR
    • 4-to-26 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • 32 kHz oscillator for RTC with calibration
    • Internal 32 kHz RC with calibration
  • Power consumption
    • Run: 112 µA/MHz (peripheral off)
    • Stop (Flash in Stop mode, fast wakeup time): 42 µA Typ.; 80 µA max @25 °C
    • Stop (Flash in Deep power down mode, slow wakeup time): 15 µA Typ.; 46 µA max @25 °C
    • Standby without RTC: 1.1 µA Typ.; 14.7 µA max at @85 °C
    • VBAT supply for RTC: 1 µA @25 °C
  • 2x12-bit D/A converters
  • 1×12-bit, 2.4 MSPS ADC: up to 16 channels
  • 6x digital filters for sigma delta modulator, 12x PDM interfaces, with stereo microphone and sound source localization support
  • General-purpose DMA: 16-stream DMA
  • Up to 18 timers: up to twelve 16-bit timers, two 32-bit timers up to 100 MHz each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window), one SysTick timer, and a low-power timer
  • Debug mode
    • Serial wire debug (SWD) & JTAG
    • Cortex®-M4 Embedded Trace Macrocell™
  • Up to 114 I/O ports with interrupt capability
    • Up to 109 fast I/Os up to 50 MHz
    • Up to 114 five V-tolerant I/Os
  • Up to 24 communication interfaces
    • Up to 4x I2C interfaces (SMBus/PMBus)
    • Up to 10 UARTS: 4 USARTs / 6 UARTs (2 x 12.5 Mbit/s, 2 x 6.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
    • Up to 5 SPI/I2Ss (up to 50 Mbit/s, SPI or I2S audio protocol), out of which 2 muxed full-duplex I2S interfaces
    • SDIO interface (SD/MMC/eMMC)
    • Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with PHY
    • 3x CAN (2.0B Active), 1xSAI
  • True random number generator
  • CRC calculation unit, 96-bit unique ID
  • RTC: subsecond accuracy, hardware calendarAll packages are ECOPACK®2