📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 2 Mbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, HW crypto
Supply Voltage Min Volt | 1.7 |
Supply Voltage Max Volt | 3.6 |
Core | Arm Cortex-M4 |
ECCN US | 5A992.c |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | UFBGA 169 7x7x0.6 P 0.5 mm |
The STM32F437xx and STM32F439xx devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 180 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision which supports all Arm® single-precision data-processing instructions and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $17.49 | 0% |
10-24 | $16.08 | 8% |
25-99 | $15.42 | 12% |
100-249 | $13.58 | 22% |
250-499 | $12.92 | 26% |
500-999 | $12.08 | 31% |
1000-10000 | $11.08 | 37% |
10000 + |
Contact sales |
Supply Voltage Min Volt | 1.7 |
Supply Voltage Max Volt | 3.6 |
Core | Arm Cortex-M4 |
ECCN US | 5A992.c |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | UFBGA 169 7x7x0.6 P 0.5 mm |
The STM32F437xx and STM32F439xx devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 180 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision which supports all Arm® single-precision data-processing instructions and...
Read More
|