📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STM32F446ZEH6

STM32F446ZEH6

STM32F446ZEH7TR

STM32F446ZEH7TR

STM32F446ZEH6TR

Active

High-performance foundation line, Arm Cortex-M4 core with DSP and FPU, 512 Kbytes of Flash memory, 180 MHz CPU, ART Accelerator, Dual QSPI

Quantity $ per Unit Savings
1 - 9$12.640%
10 - 24$11.4310%
25 - 99$10.9014%
100 - 249$9.4725%
250 - 499$9.0429%
500$8.2435%
Contact Sales
Out of stock
$12.64
Parameter NameParameter Value
Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFBGA 144 7x7x0.6 P 0.5 mm

The STM32F446xC/E devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 180 MHz. The Cortex-M4 core features a floating point unit (FPU) single precision supporting all Arm® single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) that enhances application security.


The STM32F446xC/E devices incorporate high-speed embedded memories (Flash memory up to 512 Kbytes, up to 128 Kbytes of SRAM), up to 4 Kbytes of backup SRAM, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.


All devices offer three 12-bit ADCs, two DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timers for motor control, two general-purpose 32-bit timers.


They also feature standard and advanced communication interfaces.

Key features
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator) allowing 0-wait state execution from Flash memory, frequency up to 180 MHz, MPU, 225 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories
    • 512 Kbytes of Flash memory
    • 128 Kbytes of SRAM
    • Flexible external memory controller with up to 16-bit data bus: SRAM, PSRAM, SDRAM/LPSDR SDRAM, NOR/NAND Flash memories
    • Dual mode QuadSPI interface
  • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • 1.7 V to 3.6 V application supply and I/Os
    • POR, PDR, PVD and BOR
    • 4 to 26 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC (1% accuracy)
    • 32 kHz oscillator for RTC with calibration
    • Internal 32 kHz RC with calibration
  • Low power
    • Sleep, Stop and Standby modes
    • VBAT supply for RTC, 20×32 bit backup registers plus optional 4 KB backup SRAM
  • 3× 12-bit, 2.4 MSPS ADC: up to 24 channels and 7.2 MSPS in triple interleaved mode
  • 2× 12-bit D/A converters
  • General-purpose DMA: 16-stream DMA controller with FIFOs and burst support
  • Up to 17 timers: 2x watchdog, 1x SysTick timer and up to twelve 16-bit and two 32-bit timers up to 180 MHz, each with up to four IC/OC/PWM or pulse counter
  • Debug mode
    • SWD and JTAG interfaces
    • Cortex®-M4 Trace Macrocell™
  • Up to 114 I/O ports with interrupt capability
    • Up to 111 fast I/Os up to 90 MHz
    • Up to 112 5 V-tolerant I/Os
  • Up to 20 communication interfaces
    • SPDIF-Rx
    • Up to 4× I2C interfaces (SMBus/PMBus)
    • Up to four USARTs and two UARTs (11.25 Mbit/s, ISO7816 interface, LIN, IrDA, modem control)
    • Up to four SPIs (45 Mbits/s), three with muxed I2S for audio class accuracy via intern