Active

STM32F469I-DISCO

Discovery kit with STM32F469NI MCU

Core ProductSTM32F469NI
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32F469 Discovery kit (32F469IDISCOVERY) allows users to easily develop applications with the STM32F469 high-performance MCUs with ARM®Cortex®-M4 core and Chrom-ART Accelerator™. The discovery kit enables a wide range of use cases taking advantage of premium graphics, audio, multi-sensor...
Read More

Key features
  • STM32F469NIH6 microcontroller featuring 2 Mbytes of Flash memory and 324 Kbytes of RAM in BGA216 package
  • On-board ST-LINK/V2-1 SWD debugger, supporting USB reenumeration capability:
    • Mbed-enabled (mbed.org)
    • USB functions: USB virtual COM port, mass storage, debug port
  • 4 inches 800x480 pixel TFT color LCD with MIPI DSI interface and capacitive touch screen
  • SAI Audio DAC, with a stereo headphone output jack
  • 3 MEMS microphones
  • MicroSD card connector
  • I2C extension connector
  • 4Mx32bit SDRAM
  • 128-Mbit Quad-SPI NOR Flash
  • Reset and wake-up buttons
  • 4 color user LEDs
  • USB OTG FS with Micro-AB connector
  • Three power supply options:
  • Expansion connectors and ArduinoUNO V3 connectors
  • Comprehensive free software including a variety of examples, part of STM32Cube package
  • Supported by a wide choice of integrated development environments
Out of Stock
Quantity $ per unit Savings
1-2$63.690%
Contact sales
$63.69
Core ProductSTM32F469NI
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32F469 Discovery kit (32F469IDISCOVERY) allows users to easily develop applications with the STM32F469 high-performance MCUs with ARM®Cortex®-M4 core and Chrom-ART Accelerator™. The discovery kit enables a wide range of use cases taking advantage of premium graphics, audio, multi-sensor...
Read More

Key features
  • STM32F469NIH6 microcontroller featuring 2 Mbytes of Flash memory and 324 Kbytes of RAM in BGA216 package
  • On-board ST-LINK/V2-1 SWD debugger, supporting USB reenumeration capability:
    • Mbed-enabled (mbed.org)
    • USB functions: USB virtual COM port, mass storage, debug port
  • 4 inches 800x480 pixel TFT color LCD with MIPI DSI interface and capacitive touch screen
  • SAI Audio DAC, with a stereo headphone output jack
  • 3 MEMS microphones
  • MicroSD card connector
  • I2C extension connector
  • 4Mx32bit SDRAM
  • 128-Mbit Quad-SPI NOR Flash
  • Reset and wake-up buttons
  • 4 color user LEDs
  • USB OTG FS with Micro-AB connector
  • Three power supply options:
  • Expansion connectors and ArduinoUNO V3 connectors
  • Comprehensive free software including a variety of examples, part of STM32Cube package
  • Supported by a wide choice of integrated development environments
Associated products