📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STM32F765NGH6

STM32F765NGH6

STM32F765NGH7

Active

High-performance and DSP with FPU, Arm Cortex-M7 MCU with 1 Mbyte of Flash memory, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, DFSDM

Quantity $ per Unit Savings
1 - 9$23.870%
10 - 24$22.028%
25 - 99$21.0312%
100 - 249$18.8121%
250 - 499$17.9425%
500$16.5031%
Contact Sales
Out of stock
$23.87
Parameter NameParameter Value
Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
CoreArm Cortex-M7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 216 13x13x1.2 P 0.8 mm

The STM32F765xx, STM32F767xx, STM32F768Ax and STM32F769xx devices are based on the high-performance Arm® Cortex®-M7 32-bit RISC core operating at up to 216 MHz frequency. The Cortex®-M7 core features a floating point unit (FPU) which supports Arm® double-precision and single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances the application security.


The STM32F765xx, STM32F767xx, STM32F768Ax and STM32F769xx devices incorporate high-speed embedded memories with a Flash memory up to 2 Mbytes, 512 Kbytes of SRAM (including 128 Kbytes of Data TCM RAM for critical real-time data), 16 Kbytes of instruction TCM RAM (for critical real-time routines), 4 Kbytes of backup SRAM available in the lowest power modes, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses, a 32-bit multi-AHB bus matrix and a multi layer AXI interconnect supporting internal and external memories access.


All the devices offer three 12-bit ADCs, two DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timers for motor control, two general-purpose 32-bit timers, a true random number generator (RNG). They also feature standard and advanced communication interfaces:


- Up to four I2Cs


- Six SPIs, three I2Ss in half-duplex mode. To achieve audio class accuracy, the I2S peripherals can be clocked via a dedicated internal audio PLL or via an external clock to allow synchronization.


- Four USARTs plus four UARTs


- An USB OTG full-speed and a USB OTG high-speed with full-speed capability (with the ULPI)


- Three CANs


- Two SAI serial audio interfaces


- Two SDMMC host interfaces


- Ethernet and camera interfaces


- LCD-TFT display controller


- Chrom-ART Accelerator


- SPDIFRX interface


- HDMI-CEC


Advanced peripherals include two SDMMC interfaces, a flexible memory control (FMC) interface, a Quad-SPI Flash memory interface, a camera interface for CMOS sensors.


The STM32F765xx, STM32F767xx, STM32F768Ax and STM32F769xx devices operate in the –40 to +105 °C temperature range from a 1.7 to 3.6 V power supply. Dedicated supply inputs for USB (OTG_FS and OTG_HS) and SDMMC2 (clock, command and 4-bit data) are available on all the packages except LQFP100 for a greater power supply choice.


The supply voltage can drop to 1.7 V with the use of an external power supply supervisor. A comprehensive set of power-saving mode allows the design of low-power applications.


The STM32F765xx, STM32F767xx, STM32F768Ax and STM32F769xx devices offer devices in 11 packages ranging from 100 pins to 216 pins. The set of included peripherals changes with the device chosen.


These features make the STM32F765xx, STM32F767xx, STM32F768Ax and STM32F769xx microcontrollers suitable for a wide range of applications:


- Motor drive and application control


- Medical equipment


- Industrial applications: PLC, inverters, circuit breakers


- Printers, and scanners


- Alarm systems, video intercom, and HVAC


- Home audio appliances


- Mobile applications, Internet of Things


- Wearable devices: smartwatches

Key features
  • Includes ST state-of-the-art patented technology
    • Core: Arm® 32-bit Cortex®-M7 CPU with DPFPU, ART Accelerator and L1-cache: 16 Kbytes I/D cache, allowing 0-wait state execution from embedded Flash and external memories, up to 216 MHz, MPU, 462 DMIPS/2.14 DMIPS/MHz (Dhrystone 2.1), and DSP instructions.
    • Memories
      • Up to 2 Mbytes of Flash memory organized into two banks allowing read-while-write

      • SRAM: 512 Kbytes (including 128 Kbytes of data TCM RAM for critical real-time data) + 16 Kbytes of instruction TCM RAM (for critical real-time routines) + 4 Kbytes of backup SRAM

      • Flexible external memory controller with up to 32-bit data bus: SRAM, PSRAM, SDRAM/LPSDR SDRAM, NOR/NAND memories

    • Dual mode Quad-SPI
    • Graphics
      • Chrom-ART Accelerator (DMA2D), graphical hardware accelerator enabling enhanced graphical user interface

      • Hardware JPEG codec

      • LCD-TFT controller supporting up to XGA resolution

      • MIPI® DSI host controller supporting up to 720p 30 Hz resolution

    • Clock, reset and supply management
      • 1.7 V to 3.6 V application supply and I/Os

      • POR, PDR, PVD and BOR

      • Dedicated USB power

      • 4-to-26 MHz crystal oscillator

      • Internal 16 MHz factory-trimmed RC (1% accuracy)

      • 32 kHz oscillator for RTC with calibration

      • Internal 32 kHz RC with calibration

    • Low-power
      • Sleep, Stop and Standby modes

      • VBAT supply for RTC, 32×32 bit backup registers + 4 Kbytes backup SRAM

    • 3×12-bit, 2.4 MSPS ADC: up to 24 channels
    • Digital filters for sigma delta modulator (DFSD
Associated Products