STM32G030C6T6TR

STM32G030C6T6TR

Active

STM32G030C6T6

Mainstream Value-Line Arm Cortex-M0+ MCU with 32 Kbytes of of Flash memory, 8 Kbytes RAM, 64 MHz CPU, 2x USART, timers, ADC, comm. I/F, 2-3.6V

Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0+
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The STM32G030x6/x8 mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 64 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for...
Read More

Key features
  • Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 64 MHz
  • -40°C to 85°C operating temperature
  • Memories
    • Up to 64 Kbytes of Flash memory with protection
    • 8 Kbytes of SRAM with HW parity check
  • CRC calculation unit
  • Reset and power management
    • Voltage range: 2.0 V to 3.6 V
    • Power-on/Power-down reset (POR/PDR)
    • Low-power modes:Sleep, Stop, Standby
    • VBAT supply for RTC and backup registers
  • Clock management
    • 4 to 48 MHz crystal oscillator
    • 32 kHz crystal oscillator with calibration
    • Internal 16 MHz RC with PLL option
    • Internal 32 kHz RC oscillator (±5 %)
  • Up to 44 fast I/Os
    • All mappable on external interrupt vectors
    • Multiple 5 V-tolerant I/Os
  • 5-channel DMA controller with flexible mapping
  • 12-bit, 0.4 µs ADC (up to 16 ext. channels)
    • Up to 16-bit with hardware oversampling
    • Conversion range: 0 to 3.6V
  • 8 timers: 16-bit for advanced motor control, four 16-bit general-purpose, two watchdogs, SysTick timer
  • Calendar RTC with alarm and periodic wakeup from Stop/Standby
  • Communication interfaces
    • Two I2C-bus interfaces supporting Fast-mode Plus (1 Mbit/s) with extra current sink, one supporting SMBus/PMBus and wakeup from Stop mode
    • Two USARTs with master/slave synchronous SPI; one supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
    • Two SPIs (32 Mbit/s) with 4- to 16-bit programmable bitframe, one multiplexed with I2S interface
  • Development support: serial wire debug (SWD)
  • All packages ECOPACK 2 compliant
In stock
Quantity $ per unit Savings
1-9$2.190%
10-24$1.9611%
25-99$1.5828%
100-249$1.4932%
250-499$1.3041%
500$1.2941%
Contact sales
$2.19
$2.19
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0+
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The STM32G030x6/x8 mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 64 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for...
Read More

Key features
  • Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 64 MHz
  • -40°C to 85°C operating temperature
  • Memories
    • Up to 64 Kbytes of Flash memory with protection
    • 8 Kbytes of SRAM with HW parity check
  • CRC calculation unit
  • Reset and power management
    • Voltage range: 2.0 V to 3.6 V
    • Power-on/Power-down reset (POR/PDR)
    • Low-power modes:Sleep, Stop, Standby
    • VBAT supply for RTC and backup registers
  • Clock management
    • 4 to 48 MHz crystal oscillator
    • 32 kHz crystal oscillator with calibration
    • Internal 16 MHz RC with PLL option
    • Internal 32 kHz RC oscillator (±5 %)
  • Up to 44 fast I/Os
    • All mappable on external interrupt vectors
    • Multiple 5 V-tolerant I/Os
  • 5-channel DMA controller with flexible mapping
  • 12-bit, 0.4 µs ADC (up to 16 ext. channels)
    • Up to 16-bit with hardware oversampling
    • Conversion range: 0 to 3.6V
  • 8 timers: 16-bit for advanced motor control, four 16-bit general-purpose, two watchdogs, SysTick timer
  • Calendar RTC with alarm and periodic wakeup from Stop/Standby
  • Communication interfaces
    • Two I2C-bus interfaces supporting Fast-mode Plus (1 Mbit/s) with extra current sink, one supporting SMBus/PMBus and wakeup from Stop mode
    • Two USARTs with master/slave synchronous SPI; one supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
    • Two SPIs (32 Mbit/s) with 4- to 16-bit programmable bitframe, one multiplexed with I2S interface
  • Development support: serial wire debug (SWD)
  • All packages ECOPACK 2 compliant
Associated products