📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STM32G051K6U6

STM32G051K6U6

STM32G051K6T6

Active

Mainstream Arm Cortex-M0+ 32-bit MCU, up to 32 KB Flash, 18 KB RAM, 2x USART, timers, ADC, DAC, comm. I/Fs, 1.7-3.6V

Quantity $ per Unit Savings
1 - 9$3.200%
10 - 24$2.8710%
25 - 50$2.7215%
Contact Sales
In stock
$3.19
Parameter NameParameter Value
Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0+
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 32 7x7x1.4 mm
Key features