Buy 1 get 1 free for STM32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 🛒 Order now!

Free shipping when buying Factory automation products. Use code EC-FACTORY-FREESHIP-02 at checkout! 🛒 Claim now!

STM32G473MCT6TR

STM32G473MCT6TR

Active

STM32G473MCT3

Mainstream Arm Cortex-M4 MCU 170 MHz with 256 Kbytes of Flash memory, Math Accelerator, High Analog level integration

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 80 12x12x1.4 mm

The STM32G473xB/xC/xE devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core. They operate at a frequency of up to 170 MHz.The Cortex-M4 core features a single-precision floating-point unit (FPU), which supports all the Arm single-precision data-processing instructions and all...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from Flash memory, frequency up to 170 MHz with 213 DMIPS, MPU, DSP instructions
  • Operating conditions:
    • VDD, VDDA voltage range: 1.71 V to 3.6 V
  • Mathematical hardware accelerators
    • CORDIC for trigonometric functions acceleration
    • FMAC: filter mathematical accelerator
  • Memories
    • 512 Kbytes of Flash memory with ECC support, two banks read-while-write, proprietary code readout protection (PCROP), securable memory area, 1 Kbyte OTP
    • 96 Kbytes of SRAM, with hardware parity check implemented on the first 32 Kbytes
    • Routine booster: 32 Kbytes of SRAM on instruction and data bus, with hardware parity check (CCM SRAM)
    • External memory interface for static memories FSMC supporting SRAM, PSRAM, NOR and NAND memories
    • Quad-SPI memory interface
  • Reset and supply management
    • Power-on/power-down reset (POR/PDR/BOR)
    • Programmable voltage detector (PVD)
    • Low-power modes: sleep, stop, standby and shutdown
    • VBAT supply for RTC and backup registers
  • Clock management
    • 4 to 48 MHz crystal oscillator
    • 32 kHz oscillator with calibration
    • Internal 16 MHz RC with PLL option (± 1%)
    • Internal 32 kHz RC oscillator (± 5%)
  • Up to 107 fast I/Os
    • All mappable on external interrupt vectors
    • Several I/Os with 5 V tolerant capability
  • Interconnect matrix
  • 16-channel DMA controller
  • 5 x 12-bit ADCs 0.25 µs, up to 42 channels. Resolution up to 16-bit with hardware oversampling, 0 to 3.6 V conversion range
  • 7 x 12-bit DAC channels
    • 3 x buffered external channels 1 MSPS
    • 4 x unbuffered internal channels 15 MSPS
  • 7 x ultra-fast rail-to-rail analog comparators
  • 6 x operational amplifiers that can be used in PGA mode, all terminals accessible
  • Internal voltage reference buffer (VREFBUF) supporting three output voltages (2.048 V, 2.5 V, 2.9 V)
  • 14 timers:
    • 2 x 32-bit timer and 2 x 16-bit timers with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • 3 x 16-bit 8-channel advanced motor control timers, with up to 8 x PWM channels, dead time generation and emergency stop
    • 1 x 16-bit timer with 2 x IC/OCs, one OCN/PWM, dead time generation and emergency stop
    • 2 x 16-bit timers with IC/OC/OCN/PWM, dead time generation and emergency stop
    • 2 x watchdog timers (independent, window)
    • 1 x SysTick timer: 24-bit downcounter
    • 2 x 16-bit basic timers
    • 1 x low-power timer
  • Calendar RTC with alarm, periodic wakeup from stop/standby
  • Communication interfaces
    • 3 x FDCAN controller supporting flexible data rate
    • 4 x I2C Fast mode plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from stop
    • 5 x USART/UARTs (ISO 7816 interface, LIN, IrDA, modem control)
    • 1 x LPUART
    • 4 x SPIs, 4 to 16 programmable bit frames, 2 x with multiplexed half duplex I2S interface
    • 1 x SAI (serial audio interface)
    • USB 2.0 full-speed interface with LPM and BCD support
    • IRTIM (infrared interface)
    • USB Type-C™ /USB power delivery controller (UCPD)
  • True random number generator (RNG)
  • CRC calculation unit, 96-bit unique ID
  • Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™
Out of Stock
Quantity $ per unit Savings
1-9$8.340%
10-24$7.5510%
25-99$7.1914%
100-249$6.2425%
250-499$5.9629%
500-713$5.4435%
714-10000$4.7343%
Contact sales
$8.34
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 80 12x12x1.4 mm

The STM32G473xB/xC/xE devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core. They operate at a frequency of up to 170 MHz.The Cortex-M4 core features a single-precision floating-point unit (FPU), which supports all the Arm single-precision data-processing instructions and all...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from Flash memory, frequency up to 170 MHz with 213 DMIPS, MPU, DSP instructions
  • Operating conditions:
    • VDD, VDDA voltage range: 1.71 V to 3.6 V
  • Mathematical hardware accelerators
    • CORDIC for trigonometric functions acceleration
    • FMAC: filter mathematical accelerator
  • Memories
    • 512 Kbytes of Flash memory with ECC support, two banks read-while-write, proprietary code readout protection (PCROP), securable memory area, 1 Kbyte OTP
    • 96 Kbytes of SRAM, with hardware parity check implemented on the first 32 Kbytes
    • Routine booster: 32 Kbytes of SRAM on instruction and data bus, with hardware parity check (CCM SRAM)
    • External memory interface for static memories FSMC supporting SRAM, PSRAM, NOR and NAND memories
    • Quad-SPI memory interface
  • Reset and supply management
    • Power-on/power-down reset (POR/PDR/BOR)
    • Programmable voltage detector (PVD)
    • Low-power modes: sleep, stop, standby and shutdown
    • VBAT supply for RTC and backup registers
  • Clock management
    • 4 to 48 MHz crystal oscillator
    • 32 kHz oscillator with calibration
    • Internal 16 MHz RC with PLL option (± 1%)
    • Internal 32 kHz RC oscillator (± 5%)
  • Up to 107 fast I/Os
    • All mappable on external interrupt vectors
    • Several I/Os with 5 V tolerant capability
  • Interconnect matrix
  • 16-channel DMA controller
  • 5 x 12-bit ADCs 0.25 µs, up to 42 channels. Resolution up to 16-bit with hardware oversampling, 0 to 3.6 V conversion range
  • 7 x 12-bit DAC channels
    • 3 x buffered external channels 1 MSPS
    • 4 x unbuffered internal channels 15 MSPS
  • 7 x ultra-fast rail-to-rail analog comparators
  • 6 x operational amplifiers that can be used in PGA mode, all terminals accessible
  • Internal voltage reference buffer (VREFBUF) supporting three output voltages (2.048 V, 2.5 V, 2.9 V)
  • 14 timers:
    • 2 x 32-bit timer and 2 x 16-bit timers with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • 3 x 16-bit 8-channel advanced motor control timers, with up to 8 x PWM channels, dead time generation and emergency stop
    • 1 x 16-bit timer with 2 x IC/OCs, one OCN/PWM, dead time generation and emergency stop
    • 2 x 16-bit timers with IC/OC/OCN/PWM, dead time generation and emergency stop
    • 2 x watchdog timers (independent, window)
    • 1 x SysTick timer: 24-bit downcounter
    • 2 x 16-bit basic timers
    • 1 x low-power timer
  • Calendar RTC with alarm, periodic wakeup from stop/standby
  • Communication interfaces
    • 3 x FDCAN controller supporting flexible data rate
    • 4 x I2C Fast mode plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from stop
    • 5 x USART/UARTs (ISO 7816 interface, LIN, IrDA, modem control)
    • 1 x LPUART
    • 4 x SPIs, 4 to 16 programmable bit frames, 2 x with multiplexed half duplex I2S interface
    • 1 x SAI (serial audio interface)
    • USB 2.0 full-speed interface with LPM and BCD support
    • IRTIM (infrared interface)
    • USB Type-C™ /USB power delivery controller (UCPD)
  • True random number generator (RNG)
  • CRC calculation unit, 96-bit unique ID
  • Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™