Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STM32G554REZ3

STM32G554REZ3

STM32G554RET6

STM32G554RET6

Active

New

STM32G554RET3

Mixed-signal Arm Cortex-M33 MCU, 280 MHz, 512 KB flash, 112 KB RAM, rich analog, 3x MC Timers, Hi-resolution Timer

Supply Voltage Min Volt2.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreArm Cortex-M33
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The STM32G55xxx devices are high-performance microcontrollers of the STM32G5 series, based on the high‑performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 280 MHz.The Cortex®-M33 core features a single-precision floating-point unit (FPU), which supports all...
Read More

Key features
  • Includes ST state-of-the-art patented technology.
  • Core
    • Arm® Cortex®-M33 CPU with TrustZone®, FPU, frequency up to 280 MHz, MPU, 1136 CoreMark® (4.059 CoreMark®/MHz)
  • Accelerators
    • ART 8-Kbyte instruction cache allowing 0-wait-state execution from flash and external memories
    • ART 4-Kbyte data cache for external memories
    • Routine booster: SRAM1 (32-Kbyte) on instruction bus (CCM-SRAM)
  • Memories
    • Up to 512 Kbytes of embedded flash memory with ECC, 2 read‑while‑write banks
    • Up to 48 Kbytes of flash memory per bank with high-cycling capability (100 Kcycles) for data flash
    • 1 Kbyte OTP (one-time programmable)
    • 112 Kbytes of SRAM with ECC (32-Kbyte SRAM1, 64-Kbyte SRAM2, 16‑Kbyte SRAM3)
    • One XSPI memory interface with support for serial PSRAM/NAND/NOR, hyper RAM / flash memory frame formats
  • Mathematical acceleration
    • CORDIC for trigonometric functions acceleration
    • Two FMAC (filter mathematical accelerator)
  • Analog
    • Three 12-bit ADCs with up to 5 Msps with 12-bit resolution (up to 39 channels) with hardware oversampling
    • Eight 12-bit DAC channels
      • Two buffered external channels, 1 MSPS
      • Six unbuffered internal channels, 15 MSPS
    • Eight ultrafast rail-to-rail analog comparators, 20 ns propagation delay
    • Three operational amplifiers that can be used in PGA mode, all terminals accessible
    • Internal voltage reference buffer (VREFBUF) supporting four output voltages (1.8 V, 2.048 V, 2.5 V, 2.9 V)
    • Digital temperature sensor
  • Programmable logic array (PLAY)
    • PLAY interface with 128 inputs and 16 outputs, 16 programmable logic elements (refer to PLAY specification in RM0514)
  • Up to 26 timers
    • HRTIM (Hi-Resolution timer): 6 x 16-bit counters, 12 PWM outputs (12 outputs with 111 ps resolution)Only applicable for STM32G554xx devices.
    • 17 x 16-bit (including one low-power timer available in Stop mode and three motor control timers)
    • 4 x 32-bit timers with up to four IC/OC/PWM or pulse counters and quadrature (incremental) encoder input
    • Two watchdogs
    • Two SysTick timers
  • Security
    • Arm® TrustZone® with Armv8-M mainline security extension
    • Arm® TrustZone® and securable peripherals
    • Flexible life cycle scheme with secure debug authentication
    • SFI (secure firmware installation)
    • Secure firmware upgrade support
    • Live firmware upgrade
    • Secure hide protection HDP (temporal isolation function)
    • Public key accelerator, ECDSA verification only
    • HASH hardware accelerator
    • True random number generator, NIST SP800-90B compliant
    • CRC calculation unit, 96-bit unique ID
    • Active tampers
  • Communication interfaces
    • Up to four I2Cs, supporting Fm+ SMBUS 3.3(R)/PMBus®(R)
    • One I3C
    • Up to six U(S)ARTs (supporting ISO7816, LIN, IrDA, modem control modes, and up to three of them supporting SPI operating mode)
    • One LPUART
    • Up to three SPIs, two of which are capable to support audio-class-accuracy full-duplex I2S interface (using an internal audio PLL or external clock)Additional SPI interfaces can be supported if USART is configured in Synchronous mode (one additional SPI with XSPI).
    • Three FDCANs
    • One USB Type-C® / USB Power Delivery r3.1
    • Two position encoder interfaces POSENC (with Hiperface DSL, EnDAT 3 support)
  • 2 × DMA controllers to offload the CPU
    • Dual-port DMAs with FIFO
  • Reset and supply management
    • 2.7 V to 3.6 V supply voltage
    • POR, PDR, PVD, and AVD
    • Embedded regulator (LDO) with configurable scalable output to supply the digital circuitry
  • Clock management
    • Internal oscillators: HSI (64 MHz), HSI48 (48 MHz), LSI (32 kHz)
    • External oscillators: HSE ( 4-50 MHz), LSE (32.768 kHz)
  • General-purpose inputs/outputs
    • Up to 103 fast I/Os with interrupt capability (most 5 V tolerant)
  • Low-power modes
    • Sleep, Stop, and Standby modes
    • 32 backup registers (32-bit)
    • Calendar RTC with alarm, periodic wake-up from Stop/Standby
  • Debug
    • Authenticated debug and flexible device life cycle
    • Serial wire-debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
  • Packages
    • ECOPACK2 compliant packages (all)
    • Exposed pad option available for industrial applications (selected packages)
    • Ambient temperature range: from -40°C up to 125°C (Tj = 140°C)
Coming Soon
Supply Voltage Min Volt2.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreArm Cortex-M33
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The STM32G55xxx devices are high-performance microcontrollers of the STM32G5 series, based on the high‑performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 280 MHz.The Cortex®-M33 core features a single-precision floating-point unit (FPU), which supports all...
Read More

Key features
  • Includes ST state-of-the-art patented technology.
  • Core
    • Arm® Cortex®-M33 CPU with TrustZone®, FPU, frequency up to 280 MHz, MPU, 1136 CoreMark® (4.059 CoreMark®/MHz)
  • Accelerators
    • ART 8-Kbyte instruction cache allowing 0-wait-state execution from flash and external memories
    • ART 4-Kbyte data cache for external memories
    • Routine booster: SRAM1 (32-Kbyte) on instruction bus (CCM-SRAM)
  • Memories
    • Up to 512 Kbytes of embedded flash memory with ECC, 2 read‑while‑write banks
    • Up to 48 Kbytes of flash memory per bank with high-cycling capability (100 Kcycles) for data flash
    • 1 Kbyte OTP (one-time programmable)
    • 112 Kbytes of SRAM with ECC (32-Kbyte SRAM1, 64-Kbyte SRAM2, 16‑Kbyte SRAM3)
    • One XSPI memory interface with support for serial PSRAM/NAND/NOR, hyper RAM / flash memory frame formats
  • Mathematical acceleration
    • CORDIC for trigonometric functions acceleration
    • Two FMAC (filter mathematical accelerator)
  • Analog
    • Three 12-bit ADCs with up to 5 Msps with 12-bit resolution (up to 39 channels) with hardware oversampling
    • Eight 12-bit DAC channels
      • Two buffered external channels, 1 MSPS
      • Six unbuffered internal channels, 15 MSPS
    • Eight ultrafast rail-to-rail analog comparators, 20 ns propagation delay
    • Three operational amplifiers that can be used in PGA mode, all terminals accessible
    • Internal voltage reference buffer (VREFBUF) supporting four output voltages (1.8 V, 2.048 V, 2.5 V, 2.9 V)
    • Digital temperature sensor
  • Programmable logic array (PLAY)
    • PLAY interface with 128 inputs and 16 outputs, 16 programmable logic elements (refer to PLAY specification in RM0514)
  • Up to 26 timers
    • HRTIM (Hi-Resolution timer): 6 x 16-bit counters, 12 PWM outputs (12 outputs with 111 ps resolution)Only applicable for STM32G554xx devices.
    • 17 x 16-bit (including one low-power timer available in Stop mode and three motor control timers)
    • 4 x 32-bit timers with up to four IC/OC/PWM or pulse counters and quadrature (incremental) encoder input
    • Two watchdogs
    • Two SysTick timers
  • Security
    • Arm® TrustZone® with Armv8-M mainline security extension
    • Arm® TrustZone® and securable peripherals
    • Flexible life cycle scheme with secure debug authentication
    • SFI (secure firmware installation)
    • Secure firmware upgrade support
    • Live firmware upgrade
    • Secure hide protection HDP (temporal isolation function)
    • Public key accelerator, ECDSA verification only
    • HASH hardware accelerator
    • True random number generator, NIST SP800-90B compliant
    • CRC calculation unit, 96-bit unique ID
    • Active tampers
  • Communication interfaces
    • Up to four I2Cs, supporting Fm+ SMBUS 3.3(R)/PMBus®(R)
    • One I3C
    • Up to six U(S)ARTs (supporting ISO7816, LIN, IrDA, modem control modes, and up to three of them supporting SPI operating mode)
    • One LPUART
    • Up to three SPIs, two of which are capable to support audio-class-accuracy full-duplex I2S interface (using an internal audio PLL or external clock)Additional SPI interfaces can be supported if USART is configured in Synchronous mode (one additional SPI with XSPI).
    • Three FDCANs
    • One USB Type-C® / USB Power Delivery r3.1
    • Two position encoder interfaces POSENC (with Hiperface DSL, EnDAT 3 support)
  • 2 × DMA controllers to offload the CPU
    • Dual-port DMAs with FIFO
  • Reset and supply management
    • 2.7 V to 3.6 V supply voltage
    • POR, PDR, PVD, and AVD
    • Embedded regulator (LDO) with configurable scalable output to supply the digital circuitry
  • Clock management
    • Internal oscillators: HSI (64 MHz), HSI48 (48 MHz), LSI (32 kHz)
    • External oscillators: HSE ( 4-50 MHz), LSE (32.768 kHz)
  • General-purpose inputs/outputs
    • Up to 103 fast I/Os with interrupt capability (most 5 V tolerant)
  • Low-power modes
    • Sleep, Stop, and Standby modes
    • 32 backup registers (32-bit)
    • Calendar RTC with alarm, periodic wake-up from Stop/Standby
  • Debug
    • Authenticated debug and flexible device life cycle
    • Serial wire-debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
  • Packages
    • ECOPACK2 compliant packages (all)
    • Exposed pad option available for industrial applications (selected packages)
    • Ambient temperature range: from -40°C up to 125°C (Tj = 140°C)