Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

STM32H523HEY7TR

STM32H523HEY7TR

Active

STM32H523HEY6TR

High-performance, Arm Cortex-M33, MCU with 512-Kbyte Flash, 272-Kbyte RAM, 250 MHz CPU

Supply Voltage Min Volt1.62
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M33
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 39 2.8x2.8x0.58 P 0.40 mm

The STM32H523xx devices are high-performance microcontrollers of the STM32H5 series, based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 250 MHz.The Cortex®-M33 core features a single-precision floating-point unit (FPU), which supports all the...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Core
    • Arm® Cortex®-M33 CPU with TrustZone®, FPU, frequency up to 250 MHz, MPU, 375 DMIPS (Dhrystone 2.1)
  • ART Accelerator
    • 8-Kbyte instruction cache for 0-wait-state execution from flash and external memories
    • 4-Kbyte data cache for external memories
  • Benchmarks
    • 1.5 DMIPS/MHz (Drystone 2.1)
    • 1023 CoreMark® (4.092 CoreMark®/MHz)
  • Memories
    • Up to 512 Kbytes of embedded flash memory with ECC, two banks read-while-write
    • Up to 48-Kbyte per bank with high-cycling capability (100 K cycles) for data flash
    • 2-Kbyte OTP (one-time programmable)
    • 272 Kbytes of SRAM (80-Kbyte SRAM2 with ECC)
    • 2 Kbytes of backup SRAM available in the lowest power modes
    • Flexible external memory controller with up to 16-bit data bus: SRAM, PSRAM, FRAM, NOR/NAND memories
    • One Octo-SPI interface with support for serial PSRAM/NAND/NOR, hyper RAM/flash frame formats
    • One SD/SDIO/MMC interface
  • Clock management
    • Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
    • External oscillators: 4-50 MHz HSE, 32.768 kHz LSE
  • General-purpose inputs/outputs
    • Up to 112 fast I/Os with interrupt capability (most of them 5 V-tolerant)
    • Up to ten I/Os with independent supply down to 1.08 V
  • Low-power consumption
    • Sleep, Stop, and Standby modes
    • VBAT supply for RTC, 32 backup registers (32-bit)
  • Security
    • Arm® TrustZone® with Armv8-M mainline security extension
    • Up to eight configurable SAU regions
    • TrustZone® aware and securable peripherals
    • Flexible life cycle scheme with secure debug authentication
    • SESIP3 and PSA Level 3 certified assurance target
    • SFI (secure firmware installation)
    • Root of trust thanks to unique boot entry and secure hide protection area (HDP)
    • Secure firmware upgrade support with TF-M
    • Public key accelerator, ECDSA signature verification
    • HASH (SHA-1, SHA-2, SHA-3)
    • True random number generator, NIST SP800-90B compliant
    • 96-bit unique ID
    • Active tampers
  • Two DMA controllers to offload the CPU
    • Two dual-port DMAs with FIFO
  • Reset and supply management
    • 1.71 V to 3.6 V application supply and I/O
    • POR, PDR, PVD, and BOR
    • Embedded with configurable scalable output to supply the digital circuitry
  • Up to 16 timers
    • Ten 16-bit timers (including two low-power16-bit timers available in Stop mode)
    • Two 32-bit timers with up to four IC/OC/PWM or pulse counters and quadrature (incremental) encoder input
    • Two watchdogs
    • Two SysTick timers
  • Up to 21 communication interfaces
    • Up to three I2Cs Fm+ (SMBus/PMBus®)
    • Two I3Cs
    • Up to six U(S)ARTs (ISO7816 interface, LIN, IrDA, modem control) and one LPUART
    • Up to four SPIs, including three muxed in full-duplex I2S audio class accuracy via internal audio PLL or external clock, and up to four additional SPIs from four USARTs when configured in Synchronous mode (one additional SPI with OctoSPI)
    • Two FDCAN controllers
    • One 8- to 14-bit camera interface
    • One 16-bit parallel slave synchronous interface
    • One HDMI-CEC
    • One USB 2.0 full-speed host and device (crystal-less)
    • One USB Type-C®/USB Power Delivery r3.1
  • Analog
    • Two 12-bit ADCs with up to 5 Msps in 12-bit
    • One 12-bit DAC with two channels
    • Digital temperature sensor
    • Voltage reference buffer
  • Debug
    • Authenticated debug, flexible device life cycle
    • Serial wire-debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
  • ECOPACK2 compliant packages
Out of Stock
Supply Voltage Min Volt1.62
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M33
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 39 2.8x2.8x0.58 P 0.40 mm

The STM32H523xx devices are high-performance microcontrollers of the STM32H5 series, based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 250 MHz.The Cortex®-M33 core features a single-precision floating-point unit (FPU), which supports all the...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Core
    • Arm® Cortex®-M33 CPU with TrustZone®, FPU, frequency up to 250 MHz, MPU, 375 DMIPS (Dhrystone 2.1)
  • ART Accelerator
    • 8-Kbyte instruction cache for 0-wait-state execution from flash and external memories
    • 4-Kbyte data cache for external memories
  • Benchmarks
    • 1.5 DMIPS/MHz (Drystone 2.1)
    • 1023 CoreMark® (4.092 CoreMark®/MHz)
  • Memories
    • Up to 512 Kbytes of embedded flash memory with ECC, two banks read-while-write
    • Up to 48-Kbyte per bank with high-cycling capability (100 K cycles) for data flash
    • 2-Kbyte OTP (one-time programmable)
    • 272 Kbytes of SRAM (80-Kbyte SRAM2 with ECC)
    • 2 Kbytes of backup SRAM available in the lowest power modes
    • Flexible external memory controller with up to 16-bit data bus: SRAM, PSRAM, FRAM, NOR/NAND memories
    • One Octo-SPI interface with support for serial PSRAM/NAND/NOR, hyper RAM/flash frame formats
    • One SD/SDIO/MMC interface
  • Clock management
    • Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
    • External oscillators: 4-50 MHz HSE, 32.768 kHz LSE
  • General-purpose inputs/outputs
    • Up to 112 fast I/Os with interrupt capability (most of them 5 V-tolerant)
    • Up to ten I/Os with independent supply down to 1.08 V
  • Low-power consumption
    • Sleep, Stop, and Standby modes
    • VBAT supply for RTC, 32 backup registers (32-bit)
  • Security
    • Arm® TrustZone® with Armv8-M mainline security extension
    • Up to eight configurable SAU regions
    • TrustZone® aware and securable peripherals
    • Flexible life cycle scheme with secure debug authentication
    • SESIP3 and PSA Level 3 certified assurance target
    • SFI (secure firmware installation)
    • Root of trust thanks to unique boot entry and secure hide protection area (HDP)
    • Secure firmware upgrade support with TF-M
    • Public key accelerator, ECDSA signature verification
    • HASH (SHA-1, SHA-2, SHA-3)
    • True random number generator, NIST SP800-90B compliant
    • 96-bit unique ID
    • Active tampers
  • Two DMA controllers to offload the CPU
    • Two dual-port DMAs with FIFO
  • Reset and supply management
    • 1.71 V to 3.6 V application supply and I/O
    • POR, PDR, PVD, and BOR
    • Embedded with configurable scalable output to supply the digital circuitry
  • Up to 16 timers
    • Ten 16-bit timers (including two low-power16-bit timers available in Stop mode)
    • Two 32-bit timers with up to four IC/OC/PWM or pulse counters and quadrature (incremental) encoder input
    • Two watchdogs
    • Two SysTick timers
  • Up to 21 communication interfaces
    • Up to three I2Cs Fm+ (SMBus/PMBus®)
    • Two I3Cs
    • Up to six U(S)ARTs (ISO7816 interface, LIN, IrDA, modem control) and one LPUART
    • Up to four SPIs, including three muxed in full-duplex I2S audio class accuracy via internal audio PLL or external clock, and up to four additional SPIs from four USARTs when configured in Synchronous mode (one additional SPI with OctoSPI)
    • Two FDCAN controllers
    • One 8- to 14-bit camera interface
    • One 16-bit parallel slave synchronous interface
    • One HDMI-CEC
    • One USB 2.0 full-speed host and device (crystal-less)
    • One USB Type-C®/USB Power Delivery r3.1
  • Analog
    • Two 12-bit ADCs with up to 5 Msps in 12-bit
    • One 12-bit DAC with two channels
    • Digital temperature sensor
    • Voltage reference buffer
  • Debug
    • Authenticated debug, flexible device life cycle
    • Serial wire-debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
  • ECOPACK2 compliant packages