STM32H573IIK6

STM32H573IIK6

Active

STM32H573IIK6TR

High-performance, Arm Cortex-M33 with TrustZone, MCU with 2-Mbyte Flash, 640-Kbyte RAM, 250 MHz CPU

Supply Voltage Min Volt1.62
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M33
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFBGA 176+25 10x10x0.6 P 0.65 mm

The STM32H573xx devices are a high-performance microcontrollers family (STM32H5 Series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 250 MHz.The Cortex®-M33 core features a single-precision floating-point unit (FPU), that supports all the...
Read More

Key features
  • Core
    • Arm® Cortex®-M33 CPU with TrustZone®, FPU, frequency up to 250 MHz, MPU, 375 DMIPS (Dhrystone 2.1)
  • ART Accelerator
    • 8-Kbyte instruction cache allowing 0-wait-state execution from flash and external memories
    • 4-Kbyte data cache for external memories
  • Benchmarks
    • 1.5 DMIPS/MHz (Drystone 2.1)
    • 1023 CoreMark® (4.092 CoreMark®/MHz)
  • Memories
    • Up to 2 Mbytes of embedded flash memory with ECC, 2 banks read-while-write
    • Up to 48-Kbyte per bank with high-cycling capability (100 K cycles) for DATA flash
    • 1-Kbyte OTP (one-time programmable)
    • 640 Kbytes of SRAM (64-Kbyte SRAM2 with ECC and 320-Kbyte SRAM3 with flexible ECC)
    • 4 Kbytes of backup SRAM available in the lowest power modes
    • Flexible external memory controller with up to 16-bit data bus: SRAM, PSRAM, FRAM, SDRAM/LPSDR SDRAM, NOR/NAND memories
    • One Octo-SPI memory interface with on-the-fly decryption and support for serial PSRAM/NAND/NOR, Hyper RAM/flash frame formats
    • Two SD/SDIO/MMC interfaces
  • Clock management
    • Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
  • General-purpose inputs/outputs
    • Up to 139 fast I/Os with interrupt capability (most 5 V tolerant)
    • Up to 10 I/Os with independent supply down to 1.08 V
  • Low-power consumption
    • Sleep, Stop and Standby modes
    • VBAT supply for RTC, 32x 32-bit backup registers
  • Security
    • Arm® TrustZone® with Armv8-M mainline security extension
    • Up to eight configurable SAU regions
    • TrustZone® aware and securable peripherals
    • Flexible life-cycle scheme with secure debug authentication
    • Preconfigured immutable root of trust (ST-iROT)
    • SFI (secure firmware installation)
    • Secure data storage with hardware unique key (HUK)
    • Secure firmware upgrade support with TF-M
    • Two AES coprocessors including one with DPA resistance
    • Public key accelerator, DPA resistant
    • On-the-fly decryption of Octo-SPI external memories
    • HASH hardware accelerator
    • True random number generator, NIST SP800-90B compliant
    • 96-bit unique ID
    • Active tampers
  • 2x DMA controllers to offload the CPU
    • Two dual-port DMAs with FIFO
  • Mathematical acceleration
    • CORDIC for trigonometric functions acceleration
    • FMAC (filter mathematical accelerator)
  • Reset and supply management
    • 1.71 V to 3.6 V application supply and I/O
    • POR, PDR, PVD and BOR
    • Embedded regulator (LDO) or SMPS step-down converter regulator with configurable scalable output to supply the digital circuitry
  • Up to 24 timers
    • 18x 16-bit (including x6 low-power 16-bit timer available is Stop mode)
    • Two 32-bit timers with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • Two watchdogs
    • Two SysTick timer
  • Up to 34x communication interfaces
    • Up to four I2C FM+ interfaces (SMBus/PMBus)
    • One I3C interface
    • Up to 12 U(S)ARTS (ISO7816 interface, LIN, IrDA, modem control) and 1x LP UART
    • Up to six SPIs including three muxed with full-duplex I2S for audio class accuracy via internal audio PLL or external clock and up to five additional SPI from five USART when configured in Synchronous mode (one additional SPI with OctoSPI)
    • Two SAI
    • Two FD-CAN
    • One 8- to 14- bit camera interface
    • One 16-bit parallel slave synchronous-interface
    • One HDMI-CEC
    • One Ethernel MAC interface with DMA controller
    • One USB 2.0 full-speed host and device
    • One USB Type-C®/ USB power-delivery r3.1
  • Analog
    • Two 12-bit ADC with up to 5 MSPS in 12-bit
    • Two 12-bit D/A converters
  • Digital temperature sensor
  • Debug
    • Authenticated debug and flexible device life cycle
    • Serial wire-debug (SWD), JTAG, Embedded Trace Microcell™ (ETM)
  • ECOPACK2 compliant packages
Out of Stock
Supply Voltage Min Volt1.62
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M33
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFBGA 176+25 10x10x0.6 P 0.65 mm

The STM32H573xx devices are a high-performance microcontrollers family (STM32H5 Series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 250 MHz.The Cortex®-M33 core features a single-precision floating-point unit (FPU), that supports all the...
Read More

Key features
  • Core
    • Arm® Cortex®-M33 CPU with TrustZone®, FPU, frequency up to 250 MHz, MPU, 375 DMIPS (Dhrystone 2.1)
  • ART Accelerator
    • 8-Kbyte instruction cache allowing 0-wait-state execution from flash and external memories
    • 4-Kbyte data cache for external memories
  • Benchmarks
    • 1.5 DMIPS/MHz (Drystone 2.1)
    • 1023 CoreMark® (4.092 CoreMark®/MHz)
  • Memories
    • Up to 2 Mbytes of embedded flash memory with ECC, 2 banks read-while-write
    • Up to 48-Kbyte per bank with high-cycling capability (100 K cycles) for DATA flash
    • 1-Kbyte OTP (one-time programmable)
    • 640 Kbytes of SRAM (64-Kbyte SRAM2 with ECC and 320-Kbyte SRAM3 with flexible ECC)
    • 4 Kbytes of backup SRAM available in the lowest power modes
    • Flexible external memory controller with up to 16-bit data bus: SRAM, PSRAM, FRAM, SDRAM/LPSDR SDRAM, NOR/NAND memories
    • One Octo-SPI memory interface with on-the-fly decryption and support for serial PSRAM/NAND/NOR, Hyper RAM/flash frame formats
    • Two SD/SDIO/MMC interfaces
  • Clock management
    • Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
  • General-purpose inputs/outputs
    • Up to 139 fast I/Os with interrupt capability (most 5 V tolerant)
    • Up to 10 I/Os with independent supply down to 1.08 V
  • Low-power consumption
    • Sleep, Stop and Standby modes
    • VBAT supply for RTC, 32x 32-bit backup registers
  • Security
    • Arm® TrustZone® with Armv8-M mainline security extension
    • Up to eight configurable SAU regions
    • TrustZone® aware and securable peripherals
    • Flexible life-cycle scheme with secure debug authentication
    • Preconfigured immutable root of trust (ST-iROT)
    • SFI (secure firmware installation)
    • Secure data storage with hardware unique key (HUK)
    • Secure firmware upgrade support with TF-M
    • Two AES coprocessors including one with DPA resistance
    • Public key accelerator, DPA resistant
    • On-the-fly decryption of Octo-SPI external memories
    • HASH hardware accelerator
    • True random number generator, NIST SP800-90B compliant
    • 96-bit unique ID
    • Active tampers
  • 2x DMA controllers to offload the CPU
    • Two dual-port DMAs with FIFO
  • Mathematical acceleration
    • CORDIC for trigonometric functions acceleration
    • FMAC (filter mathematical accelerator)
  • Reset and supply management
    • 1.71 V to 3.6 V application supply and I/O
    • POR, PDR, PVD and BOR
    • Embedded regulator (LDO) or SMPS step-down converter regulator with configurable scalable output to supply the digital circuitry
  • Up to 24 timers
    • 18x 16-bit (including x6 low-power 16-bit timer available is Stop mode)
    • Two 32-bit timers with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • Two watchdogs
    • Two SysTick timer
  • Up to 34x communication interfaces
    • Up to four I2C FM+ interfaces (SMBus/PMBus)
    • One I3C interface
    • Up to 12 U(S)ARTS (ISO7816 interface, LIN, IrDA, modem control) and 1x LP UART
    • Up to six SPIs including three muxed with full-duplex I2S for audio class accuracy via internal audio PLL or external clock and up to five additional SPI from five USART when configured in Synchronous mode (one additional SPI with OctoSPI)
    • Two SAI
    • Two FD-CAN
    • One 8- to 14- bit camera interface
    • One 16-bit parallel slave synchronous-interface
    • One HDMI-CEC
    • One Ethernel MAC interface with DMA controller
    • One USB 2.0 full-speed host and device
    • One USB Type-C®/ USB power-delivery r3.1
  • Analog
    • Two 12-bit ADC with up to 5 MSPS in 12-bit
    • Two 12-bit D/A converters
  • Digital temperature sensor
  • Debug
    • Authenticated debug and flexible device life cycle
    • Serial wire-debug (SWD), JTAG, Embedded Trace Microcell™ (ETM)
  • ECOPACK2 compliant packages