Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
NRND
Evaluation board with STM32H743XI MCU
| Core Product | STM32H743XI |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The STM32H743I-EVAL and STM32H753I-EVAL Evaluation boards (STM32H7x3I-EVAL) are high-end development platforms for the Arm® Cortex®‑M7-based STM32H743XI and STM32H753XI microcontrollers, respectively. The STM32H7x3I-EVAL Evaluation boards provide access to all the STM32 peripherals for...
Read More
|
| Core Product | STM32H743XI |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The STM32H743I-EVAL and STM32H753I-EVAL Evaluation boards (STM32H7x3I-EVAL) are high-end development platforms for the Arm® Cortex®‑M7-based STM32H743XI and STM32H753XI microcontrollers, respectively. The STM32H7x3I-EVAL Evaluation boards provide access to all the STM32 peripherals for...
Read More
|