STM32H747I-DISCO

STM32H747I-DISCO

STM32H747I-DISC1

NRND

Discovery kit with STM32H747XI MCU

Quantity $ per Unit Savings
1 - 2$69.710%
Contact Sales
In stock
$69.71
Parameter NameParameter Value
Core ProductSTM32H747XI
ECCN US3A991A2
ECCN EUNEC
Packing TypeNot Applicable
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameCARD
Key features
  • STM32H747XIH6 Arm®-based microcontroller with 2 Mbytes of Flash memory and 1 Mbyte of RAM in TFBGA240 + 25 package
  • 4” capacitive touch LCD display module with MIPI® DSI interface (STM32H747I-DISCO order code only)
  • Ethernet compliant with IEEE802.3-2002
  • USB OTG HS
  • SAI audio codec
  • ST-MEMS digital microphones
  • 2 x 512-Mbit Quad-SPI NOR Flash memory
  • 256-Mbit SDRAM
  • 4 color user LEDs
  • 1 user and reset push-button
  • 4-direction joystick with selection button
  • Fanout daughterboard
  • Board connectors:
    • Camera (8-bit)
    • USB with Micro-AB
    • Ethernet RJ45
    • SPDIF RCA input and output
    • Stereo headset jack including analog microphone input
    • Audio jack for external speakers
    • microSD™ card
    • TAG-Connect 10-pin footprint
    • Arm® Cortex® 10-pin 1.27 mm-pitch debug connector over STDC14 footprint
  • Board expansion connectors:
    • Arduino™ Uno V3
    • Pmod™ Type 2A and Type 4A
    • STMod+
    • Audio daughterboard
  • Flexible power-supply options:
    • ST-LINK USB VBUS, USB OTG HS connector, or external sources
  • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
  • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
  • Support of a wide choice of integrated development environments (IDEs), including IAR™, Keil® and GCC-based IDEs
Associated Products