Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STM32H753I-EVAL2

Evaluation board with STM32H753XI MCU

Core ProductSTM32H753XI
ECCN US5A992.c
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32H743I-EVAL and STM32H753I-EVAL Evaluation boards (STM32H7x3I-EVAL) are high-end development platforms for the Arm® Cortex®‑M7-based STM32H743XI and STM32H753XI microcontrollers, respectively. The STM32H7x3I-EVAL Evaluation boards provide access to all the STM32 peripherals for...
Read More

Key features
  • STM32H743XIH6 and STM32H753XIH6 Arm® Cortex®‑M7 microcontrollers with 2 Mbytes of flash memory and 1 Mbyte of RAM in a TFBGA240+25 package
  • 5.7” 640×480 TFT color LCD with touch panel
  • Ethernet compliant with IEEE-802.3-2002
  • USB OTG HS and OTG FS
  • I2C compatible serial interface
  • RTC with rechargeable backup battery
  • SAI audio DAC
  • MEMS digital microphones
  • 8-Gbyte (or more) SDIO 3.0 interface microSD™ card
  • 8 M×32‑bit SDRAM, 1 M×16‑bit SRAM and 8 M×16‑bit NOR flash memory
  • 1-Gbit twin Quad-SPI NOR flash memory or two 512-Mbit Quad-SPI NOR flash memories
  • Potentiometer
  • 4 color user LEDs
  • Reset, wake up, tamper, or key buttons
  • Joystick with 4-direction control and selector
  • Board connectors:
    • Power jack
    • 3 USB interfaces with Micro-AB connector
    • RS-232 communications
    • Ethernet RJ45
    • CAN FD‑compliant connection
    • Stereo headset jack including analog microphone input
    • 2 audio jacks for external speakers
    • microSD™ card
    • JTAG/SWD and ETM trace
    • Extension connectors and memory connectors for daughterboard or wire-wrap board
  • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
  • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
Out of Stock
Core ProductSTM32H753XI
ECCN US5A992.c
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32H743I-EVAL and STM32H753I-EVAL Evaluation boards (STM32H7x3I-EVAL) are high-end development platforms for the Arm® Cortex®‑M7-based STM32H743XI and STM32H753XI microcontrollers, respectively. The STM32H7x3I-EVAL Evaluation boards provide access to all the STM32 peripherals for...
Read More

Key features
  • STM32H743XIH6 and STM32H753XIH6 Arm® Cortex®‑M7 microcontrollers with 2 Mbytes of flash memory and 1 Mbyte of RAM in a TFBGA240+25 package
  • 5.7” 640×480 TFT color LCD with touch panel
  • Ethernet compliant with IEEE-802.3-2002
  • USB OTG HS and OTG FS
  • I2C compatible serial interface
  • RTC with rechargeable backup battery
  • SAI audio DAC
  • MEMS digital microphones
  • 8-Gbyte (or more) SDIO 3.0 interface microSD™ card
  • 8 M×32‑bit SDRAM, 1 M×16‑bit SRAM and 8 M×16‑bit NOR flash memory
  • 1-Gbit twin Quad-SPI NOR flash memory or two 512-Mbit Quad-SPI NOR flash memories
  • Potentiometer
  • 4 color user LEDs
  • Reset, wake up, tamper, or key buttons
  • Joystick with 4-direction control and selector
  • Board connectors:
    • Power jack
    • 3 USB interfaces with Micro-AB connector
    • RS-232 communications
    • Ethernet RJ45
    • CAN FD‑compliant connection
    • Stereo headset jack including analog microphone input
    • 2 audio jacks for external speakers
    • microSD™ card
    • JTAG/SWD and ETM trace
    • Extension connectors and memory connectors for daughterboard or wire-wrap board
  • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
  • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE