🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

STM32L010RBT6TR

STM32L010RBT6TR

Active

STM32L010RBT6

Ultra-low-power value line Arm Cortex-M0+ MCU with 128-Kbytes of Flash memory, 32 MHz CPU

Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0+
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The ultra-low-power STM32L010RB microcontroller incorporates the high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at 32 MHz, high-speed embedded memories (128 Kbytes of Flash program memory, 512 bytes of data EEPROM and 20 Kbytes of RAM) plus an extensive range of enhanced I/Os and...
Read More

Key features
  • Ultra-low-power platform
    • 1.8 V to 3.6 V power supply
    • –40 to 85 °C temperature range
    • 0.29 µA Standby mode (2 wakeup pins)
    • 0.43 µA Stop mode (16 wakeup lines)
    • 0.86 µA Stop mode + RTC + 20-Kbyte RAM retention
    • Down to 93 µA/MHz in Run mode
    • 5 µs wakeup time (from Flash memory)
    • 41 µA 12-bit ADC conversion at 10 ksps
  • Core: Arm® 32-bit Cortex®-M0+
    • From 32 kHz to 32 MHz
    • 0.95 DMIPS/MHz
  • Reset and supply management
    • Ultra-low-power BOR (brownout reset) with 5 selectable thresholds
    • Ultra-low-power POR/PDR
  • Clock sources
    • 0 to 32 MHz external clock
    • 32 kHz oscillator for RTC with calibration
    • High-speed internal 16 MHz factory-trimmed RC (±1%)
    • Internal low-power 37 kHz RC
    • Internal multispeed low-power 65 kHz to 4.2 MHz RC
    • PLL for CPU clock
  • Pre-programmed bootloader
    • USART, I2C, SPI supported
  • Development support
    • Serial wire debug supported
  • 51 fast I/Os (45 I/Os 5-Volt tolerant)
  • Memories
    • 128-Kbyte Flash memory
    • 20-Kbyte RAM
    • 512 bytes of data EEPROM
    • 20-byte backup register
    • Sector protection against R/W operation
  • Analog peripherals
    • 12-bit ADC 1.14 Msps up to 16 channels (down to 1.8 V)
  • 7-channel DMA controller, supporting ADC, SPI, I2C, USART and timers
  • 4x peripherals communication interface
  • 1x USART (ISO7816), 1x LPUART (low power)
  • 1x SPI 16 Mbit/s
  • 1x I2C (SMBus/PMBus)
  • 8x timers: 1x 16-bit with up to 4 channels, 2x 16-bit with up to 2 channels, 1x 16-bit ultra-low-power timer, 1x SysTick, 1x RTC and 2x watchdogs (independent/window)
  • CRC calculation unit, 96-bit unique ID
  • LFQFP64 package is ECOPACK2 compliant
In stock
Quantity $ per unit Savings
1-9$3.340%
10-99$3.0010%
100-249$2.4626%
250-499$2.3330%
500-959$2.1037%
960-2879$1.7647%
2880-10000$1.7547%
Contact sales
$3.34
$3.34
Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0+
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The ultra-low-power STM32L010RB microcontroller incorporates the high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at 32 MHz, high-speed embedded memories (128 Kbytes of Flash program memory, 512 bytes of data EEPROM and 20 Kbytes of RAM) plus an extensive range of enhanced I/Os and...
Read More

Key features
  • Ultra-low-power platform
    • 1.8 V to 3.6 V power supply
    • –40 to 85 °C temperature range
    • 0.29 µA Standby mode (2 wakeup pins)
    • 0.43 µA Stop mode (16 wakeup lines)
    • 0.86 µA Stop mode + RTC + 20-Kbyte RAM retention
    • Down to 93 µA/MHz in Run mode
    • 5 µs wakeup time (from Flash memory)
    • 41 µA 12-bit ADC conversion at 10 ksps
  • Core: Arm® 32-bit Cortex®-M0+
    • From 32 kHz to 32 MHz
    • 0.95 DMIPS/MHz
  • Reset and supply management
    • Ultra-low-power BOR (brownout reset) with 5 selectable thresholds
    • Ultra-low-power POR/PDR
  • Clock sources
    • 0 to 32 MHz external clock
    • 32 kHz oscillator for RTC with calibration
    • High-speed internal 16 MHz factory-trimmed RC (±1%)
    • Internal low-power 37 kHz RC
    • Internal multispeed low-power 65 kHz to 4.2 MHz RC
    • PLL for CPU clock
  • Pre-programmed bootloader
    • USART, I2C, SPI supported
  • Development support
    • Serial wire debug supported
  • 51 fast I/Os (45 I/Os 5-Volt tolerant)
  • Memories
    • 128-Kbyte Flash memory
    • 20-Kbyte RAM
    • 512 bytes of data EEPROM
    • 20-byte backup register
    • Sector protection against R/W operation
  • Analog peripherals
    • 12-bit ADC 1.14 Msps up to 16 channels (down to 1.8 V)
  • 7-channel DMA controller, supporting ADC, SPI, I2C, USART and timers
  • 4x peripherals communication interface
  • 1x USART (ISO7816), 1x LPUART (low power)
  • 1x SPI 16 Mbit/s
  • 1x I2C (SMBus/PMBus)
  • 8x timers: 1x 16-bit with up to 4 channels, 2x 16-bit with up to 2 channels, 1x 16-bit ultra-low-power timer, 1x SysTick, 1x RTC and 2x watchdogs (independent/window)
  • CRC calculation unit, 96-bit unique ID
  • LFQFP64 package is ECOPACK2 compliant
Associated products