Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STM32L0538-DISCO

Discovery kit with STM32L053C8 MCU

Core ProductSTM32L053C8
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32L053 Discovery kit (32L0538DISCOVERY) helps users to discover the ultra-low-power microcontrollers in the STM32L0 Series with the Arm® Cortex®-M0+ core. It offers everything required for beginners and experienced users to get started quickly and develop applications easily.Based on...
Read More

Key features
  • STM32L053C8T6 microcontroller with 64 Kbytes of Flash memory and 8 Kbytes of RAM, in an LQFP48 package
  • 2.13 E-paper display, 122×250 pixels
  • USB 2.0 FS
  • One linear touch sensor or four touchkeys
  • Reset and user push-buttons
  • Four color LEDs including two user LEDs
  • IDD current measurement
  • Board connectors:
    • USB Mini-B connector
    • NFC expansion connector for the PLUG-CR95HF-B daughterboard
    • 2.54 mm pitch expansion header for direct access to various features of the STM32L053C8T6 microcontroller and easy probing of the LQFP48 I/Os
  • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
  • External application power supply: 3 V and 5 V
  • Comprehensive free software libraries and examples available with the STM32CubeL0 MCU Package
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
In stock
Quantity $ per unit Savings
1-2$24.692%
Contact sales
$24.69
$24.20
Core ProductSTM32L053C8
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32L053 Discovery kit (32L0538DISCOVERY) helps users to discover the ultra-low-power microcontrollers in the STM32L0 Series with the Arm® Cortex®-M0+ core. It offers everything required for beginners and experienced users to get started quickly and develop applications easily.Based on...
Read More

Key features
  • STM32L053C8T6 microcontroller with 64 Kbytes of Flash memory and 8 Kbytes of RAM, in an LQFP48 package
  • 2.13 E-paper display, 122×250 pixels
  • USB 2.0 FS
  • One linear touch sensor or four touchkeys
  • Reset and user push-buttons
  • Four color LEDs including two user LEDs
  • IDD current measurement
  • Board connectors:
    • USB Mini-B connector
    • NFC expansion connector for the PLUG-CR95HF-B daughterboard
    • 2.54 mm pitch expansion header for direct access to various features of the STM32L053C8T6 microcontroller and easy probing of the LQFP48 I/Os
  • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
  • External application power supply: 3 V and 5 V
  • Comprehensive free software libraries and examples available with the STM32CubeL0 MCU Package
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE