STM32L100R8T6

STM32L100R8T6

STM32L100R8T6TR NRND

Ultra-low-power 32-bit Value Line Arm Cortex-M3 MCU with 64 Kbytes of Flash memory, 32 MHz CPU, LCD, USB
Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US3A991A2
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4
Key Features
  • Ultra-low-power platform
    • 1.8 V to 3.6 V power supply
    • -40°C to 85°C temperature range
    • 0.3 µA Standby mode (2 wakeup pins)
    • 0.9 µA Standby mode + RTC
    • 0.57 µA Stop mode (16 wakeup lines)
    • 1.2 µA Stop mode + RTC
    • 9 µA Low-power run mode
    • 214 µA/MHz Run mode
    • 10 nA ultra-low I/O leakage
    • < 8 µs wakeup time
  • Core: 32-bit ARM® Cortex®-M3 CPU
    • From 32 kHz up to 32 MHz max
    • 1.25 DMIPS/MHz (Dhrystone 2.1)
    • Memory protection unit
  • Reset and supply management
    • Ultra-safe, low-power BOR (brownout reset) with 5 selectable thresholds
    • Ultra-low-power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock sources
    • 1 to 24 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • High-speed internal 16 MHz
    • Internal low-power 37 kHz RC
    • Internal multispeed low-power 65 kHz to 4.2 MHz
    • PLL for CPU clock and USB (48 MHz)
  • Pre-programmed bootloader
    • USART supported
  • Development support
    • Serial wire debug supported
    • JTAG supported
  • Up to 51 fast I/Os (42 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
  • Memories
    • Up to 128 Kbytes of Flash memory with ECC
    • Up to 10 Kbytes of RAM
    • Up to 2 Kbytes of true EEPROM with ECC
    • 20-byte backup register
  • LCD Driver for up to 8x28 segments
  • Analog peripherals
    • 12-bit ADC 1 Msps up to 20 channels
    • 12-bit DAC 2 channels with output buffers
    • Two ultra-low-power comparators
  • Seven DMA controller channels
  • Eight communication interface peripherals
    • One USB 2.0
    • Three USARTs (ISO 7816, IrDA)
    • Two SPIs (16 Mbit/s)
    • Two I2Cs (SMBus/PMBus)
  • Ten timers:
    • Six 16-bit timers with up to 4

The ultra-low-power STM32L100C6 and STM32L100R8/RB devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories (Flash memory up to 128 Kbytes and RAM up to 10 Kbytes) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.


All the devices offer a 12-bit ADC, 2 DACs and 2 ultra-low-power comparators, six general-purpose 16-bit timers and two basic timers, which can be used as time bases.


Moreover, the STM32L100C6 and STM32L100R8/RB devices contain standard and advanced communication interfaces: up to two I2Cs and SPIs, three USARTs and a USB.


They also include a real-time clock with sub-second counting and a set of backup registers that remain powered in Standby mode.


Finally, the integrated LCD controller has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with contrast independent of the supply voltage.


The ultra-low-power STM32L100C6 and STM32L100R8/RB devices operate from a 1.8 to 3.6 V power supply. They are available in the -40 to +85 °C temperature range. A comprehensive set of power-saving modes allows the design of low-power applications.

Out of stock
$4.68
Range Unit Price Savings
1 - 9$4.680%
10 - 99$3.9715%
100 - 249$3.4426%
250 - 499$3.2630%
500$2.9337%
Contact Sales