STM32L151C6T6

STM32L151C6T6

STM32L151C6T6TR NRND

Ultra-low-power Arm Cortex-M3 MCU with 32 Kbytes of Flash memory, 32 MHz CPU, USB
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US3A991A2
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4
Key Features
  • Ultra-low-power platform
    • 1.65 V to 3.6 V power supply
    • -40°C to 85°C/105°C temperature range
    • 0.3 μA Standby mode (3 wakeup pins)
    • 0.9 μA Standby mode + RTC
    • 0.57 μA Stop mode (16 wakeup lines)
    • 1.2 μA Stop mode + RTC
    • 9 μA Low-power run mode
    • 214 μA/MHz Run mode
    • 10 nA ultra-low I/O leakage
    • < 8 μs wakeup time
  • Core: ARM®Cortex®-M3 32-bit CPU
    • From 32 kHz up to 32 MHz max
    • 1.25 DMIPS/MHz (Dhrystone 2.1)
    • Memory protection unit
  • Reset and supply management
    • Ultra-safe, low-power BOR (brownout reset) with 5 selectable thresholds
    • Ultra-low-power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock sources
    • 1 to 24 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • High Speed Internal 16 MHz factory-trimmed RC (+/- 1%)
    • Internal low-power 37 kHz RC
    • Internal multispeed low-power 65 kHz to 4.2 MHz
    • PLL for CPU clock and USB (48 MHz)
  • Pre-programmed bootloader
    • USART supported
  • Development support
    • Serial wire debug supported
    • JTAG and trace supported
  • Up to 83 fast I/Os (73 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
  • Memories
    • Up to 128 Kbytes Flash memory with ECC
    • Up to 16 Kbytes RAM
    • Up to 4 Kbytes of true EEPROM with ECC
    • 80-byte backup register
  • LCD Driver (except STM32L151x/6/8/B devices) for up to 8x40 segments
    • Support contrast adjustment
    • Support blinking mode
    • Step-up converter on board
  • Rich analog peripherals (down to 1.8 V)
    • 12-bit ADC 1 Msps up to 24 channels
    • 12-bit DAC 2 channels with output buffers
    • 2x ultra-low-power-comparators(window mode and wake up capability)
  • DMA controller 7x channels<

The ultra-low-power STM32L151x6/8/B and STM32L152x6/8/B devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance ARM®Cortex®-M3 32-bit RISC core operating at 32 MHz frequency (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories (Flash memory up to 128 Kbytes and RAM up to 16 Kbytes) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.


All the devices offer a 12-bit ADC, 2 DACs and 2 ultra-low-power comparators, six general-purpose 16-bit timers and two basic timers, which can be used as time bases.


Moreover, the STM32L151x6/8/B and STM32L152x6/8/B devices contain standard and advanced communication interfaces: up to two I2Cs and SPIs, three USARTs and a USB. The STM32L151x6/8/B and STM32L152x6/8/B devices offer up to 20 capacitive sensing channels to simply add touch sensing functionality to any application.


They also include a real-time clock and a set of backup registers that remain powered in Standby mode.


Finally, the integrated LCD controller (except STM32L151x6/8/B devices) has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with contrast independent of the supply voltage.


The ultra-low-power STM32L151x6/8/B and STM32L152x6/8/B devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. It is available in the -40 to +85 °C temperature range, extended to 105°C in low power dissipation state. A comprehensive set of power-saving modes allows the design of low-power applications.

In stock:
$3.89
Range Unit Price Savings
1 - 500$3.890%
Contact Sales
Associated Products