STM32L151VCT6A

STM32L151VCT6A

STM32L151VCT6ATR NRND

Ultra-low-power Arm Cortex-M3 MCU with 256 Kbytes of Flash memory, 32 MHz CPU, USB, 3xOp-amp
Quantity $ per Unit Savings
1 - 9$6.440%
10 - 24$5.8210%
25 - 99$5.5514%
100 - 249$4.8625%
250 - 499$4.7127%
500$4.0138%
Contact Sales
Out of stock
$6.44
Parameter NameParameter Value
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US3A991A2
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLQFP 100 14x14x1.4 mm
Key features
  • Ultra-low-power platform
    • 1.65 V to 3.6 V power supply
    • -40°C to 105°C temperature range
    • 305 nA standby mode (3 wakeup pins)
    • 1.15 μA standby mode + RTC
    • 0.475 μA stop mode (16 wakeup lines)
    • 1.35 μA stop mode + RTC
    • 11 μA Low-power run mode
    • 230 μA/MHz run mode
    • 10 nA ultra-low I/O leakage
    • 8 μs wakeup time
  • Core: Arm® Cortex®-M3 32-bit CPU
    • From 32 kHz up to 32 MHz max
    • 1.25 DMIPS/MHz (Dhrystone 2.1)
    • Memory protection unit
  • Up to 23 capacitive sensing channels
  • CRC calculation unit, 96-bit unique ID
  • Reset and supply management
    • Low-power, ultrasafe BOR (brownout reset) with 5 selectable thresholds
    • Ultra-low-power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock sources
    • 1 to 24 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • High Speed Internal 16 MHz factory-trimmed RC (+/- 1%)
    • Internal low-power 37 kHz RC
    • Internal multispeed low-power 65 kHz to 4.2 MHz
    • PLL for CPU clock and USB (48 MHz)
  • Pre-programmed bootloader
    • USB and USART supported
  • Serial wire debug, JTAG and trace
  • Up to 116 fast I/Os (102 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
  • Memories
    • 256 Kbytes of Flash memory with ECC
    • 32 Kbytes of RAM
    • 8 Kbytes of true EEPROM with ECC
    • 128-byte backup register
  • LCD driver (except STM32L151xC/C-A devices) up to 8x40 segments, contrast adjustment, blinking mode, step-up converter
  • Rich analog peripherals (down to 1.8V)
    • 2x operational amplifiers
    • 12-bit ADC 1 Msps up to 40 channels
    • 12-bit DAC 2 ch with output buffers
    • 2x ultra-low-power-comparators(window mode and wake up capability)
  • DMA controller 12x channels
  • 9x