STM32L151VDT7X

STM32L151VDT7X

Active

STM32L151VDY6XTR

Ultra-low-power Arm Cortex-M3 MCU with 384 Kbytes of Flash memory, 32 MHz CPU, LCD, USB, 2xOp-amp

Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 104 4.1x5.1x0.6 P 0.4 mm

The ultra-low-power STM32L151VD-X and STM32L152VD-X devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories...
Read More

Key features
  • Ultra-low-power platform
    • 1.65 V to 3.6 V power supply
    • -40 °C to 105 °C temperature range
    • 290 nA Standby mode (3 wakeup pins)
    • 1.11 µA Standby mode + RTC
    • 560 nA Stop mode (16 wakeup lines)
    • 1.4 µA Stop mode + RTC
    • 11 µA Low-power run mode down to 4.6 µA in Low-power sleep mode
    • 195 µA/MHz Run mode
    • 10 nA ultra-low I/O leakage
    • 8 µs wakeup time
  • Core: ARM® Cortex®-M3 32-bit CPU
    • From 32 kHz up to 32 MHz max
    • 1.25 DMIPS/MHz (Dhrystone 2.1)
    • Memory protection unit
  • Up to 23 capacitive sensing channels
  • CRC calculation unit, 96-bit unique ID
  • Reset and supply management
    • Low-power, ultrasafe BOR (brownout reset) with 5 selectable thresholds
    • Ultra-low-power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock sources
    • 1 to 24 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 16 MHz oscillator factory trimmed RC(+/-1%) with PLL option
    • Internal low-power 37 kHz oscillator
    • Internal multispeed low-power 65 kHz to 4.2 MHz oscillator
    • PLL for CPU clock and USB (48 MHz)
  • Pre-programmed bootloader
    • USB and USART supported
  • Up to 116 fast I/Os (102 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
  • Memories
    • 384 Kbytes of Flash memory with ECC (with 2 banks of 192 Kbytes enabling RWW capability)
    • 80 Kbytes of RAM
    • 16 Kbytes of true EEPROM with ECC
    • 128-byte backup register
  • LCD driver (except STM32L151VD-X) up to 8x40 segments, contrast adjustment, blinking mode, step-up converter
  • Rich analog peripherals (down to 1.8 V)
    • 2x operational amplifiers
    • 12-bit ADC 1 Msps up to 40 channels
    • 12-bit DAC 2 ch with output buffers
    • 2x ultra-low-power comparators(window mode and wakeup capability)
  • DMA controller 12x channels
  • 11x peripheral communication interfaces
    • 1x USB 2.0 (internal 48 MHz PLL)
    • 5x USARTs
    • Up to 8x SPIs (2x I2S, 3x 16 Mbit/s)
    • 2x I2Cs (SMBus/PMBus)
  • 11x timers: 1x 32-bit, 6x 16-bit with up to 4 IC/OC/PWM channels, 2x 16-bit basic timers, 2x watchdog timers (independent and window)
  • Development support: serial wire debug, JTAG and trace
Out of Stock
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 104 4.1x5.1x0.6 P 0.4 mm

The ultra-low-power STM32L151VD-X and STM32L152VD-X devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories...
Read More

Key features
  • Ultra-low-power platform
    • 1.65 V to 3.6 V power supply
    • -40 °C to 105 °C temperature range
    • 290 nA Standby mode (3 wakeup pins)
    • 1.11 µA Standby mode + RTC
    • 560 nA Stop mode (16 wakeup lines)
    • 1.4 µA Stop mode + RTC
    • 11 µA Low-power run mode down to 4.6 µA in Low-power sleep mode
    • 195 µA/MHz Run mode
    • 10 nA ultra-low I/O leakage
    • 8 µs wakeup time
  • Core: ARM® Cortex®-M3 32-bit CPU
    • From 32 kHz up to 32 MHz max
    • 1.25 DMIPS/MHz (Dhrystone 2.1)
    • Memory protection unit
  • Up to 23 capacitive sensing channels
  • CRC calculation unit, 96-bit unique ID
  • Reset and supply management
    • Low-power, ultrasafe BOR (brownout reset) with 5 selectable thresholds
    • Ultra-low-power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock sources
    • 1 to 24 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 16 MHz oscillator factory trimmed RC(+/-1%) with PLL option
    • Internal low-power 37 kHz oscillator
    • Internal multispeed low-power 65 kHz to 4.2 MHz oscillator
    • PLL for CPU clock and USB (48 MHz)
  • Pre-programmed bootloader
    • USB and USART supported
  • Up to 116 fast I/Os (102 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
  • Memories
    • 384 Kbytes of Flash memory with ECC (with 2 banks of 192 Kbytes enabling RWW capability)
    • 80 Kbytes of RAM
    • 16 Kbytes of true EEPROM with ECC
    • 128-byte backup register
  • LCD driver (except STM32L151VD-X) up to 8x40 segments, contrast adjustment, blinking mode, step-up converter
  • Rich analog peripherals (down to 1.8 V)
    • 2x operational amplifiers
    • 12-bit ADC 1 Msps up to 40 channels
    • 12-bit DAC 2 ch with output buffers
    • 2x ultra-low-power comparators(window mode and wakeup capability)
  • DMA controller 12x channels
  • 11x peripheral communication interfaces
    • 1x USB 2.0 (internal 48 MHz PLL)
    • 5x USARTs
    • Up to 8x SPIs (2x I2S, 3x 16 Mbit/s)
    • 2x I2Cs (SMBus/PMBus)
  • 11x timers: 1x 32-bit, 6x 16-bit with up to 4 IC/OC/PWM channels, 2x 16-bit basic timers, 2x watchdog timers (independent and window)
  • Development support: serial wire debug, JTAG and trace