Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

STM32L152C-DISCO

Discovery kit with STM32L152RC MCU

Core ProductSTM32L152RC
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The 32L152CDISCOVERY Discovery kit helps the development of applications based on the STM32L1 Series microcontrollers and benefit from the ultra-low-power features of these devices.Based on the STM32L152RC microcontroller, this Discovery kit includes an ST-LINK/V2 embedded debugging tool interface,...
Read More

Key features
  • STM32L152RC Arm® Cortex®‑M3 core‑based microcontroller with 256 Kbytes of flash memory, 32 Kbytes of RAM, and 8 Kbytes of data EEPROM in an LQFP64 package
  • 24‑segment 4‑common LCD in a DIP28 package
  • Four LEDs:
    • LD1 (red/green) for USB communication
    • LD2 (red) for 3.3 V power-on
    • Two user LEDs, LD3 (green) and LD4 (blue)
  • User and reset push-buttons
  • One linear touch sensor and four touchkeys
  • Board connectors:
    • Serial Wire Debug Port (SWD)
    • Extension header for LQFP64 I/Os for quick connection to prototyping board and easy probing
  • Flexible power-supply options: ST-LINK USB VBUS or external sources
  • External application power supply: 3 V and 5 V
  • IDD current measurement
  • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
  • On-board ST-LINK/V2 debugger/programmer with USB re-enumeration capability: Virtual COM port, and debug port
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
In stock
Quantity $ per unit Savings
1-2$25.962%
Contact sales
$25.96
$25.44
Core ProductSTM32L152RC
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The 32L152CDISCOVERY Discovery kit helps the development of applications based on the STM32L1 Series microcontrollers and benefit from the ultra-low-power features of these devices.Based on the STM32L152RC microcontroller, this Discovery kit includes an ST-LINK/V2 embedded debugging tool interface,...
Read More

Key features
  • STM32L152RC Arm® Cortex®‑M3 core‑based microcontroller with 256 Kbytes of flash memory, 32 Kbytes of RAM, and 8 Kbytes of data EEPROM in an LQFP64 package
  • 24‑segment 4‑common LCD in a DIP28 package
  • Four LEDs:
    • LD1 (red/green) for USB communication
    • LD2 (red) for 3.3 V power-on
    • Two user LEDs, LD3 (green) and LD4 (blue)
  • User and reset push-buttons
  • One linear touch sensor and four touchkeys
  • Board connectors:
    • Serial Wire Debug Port (SWD)
    • Extension header for LQFP64 I/Os for quick connection to prototyping board and easy probing
  • Flexible power-supply options: ST-LINK USB VBUS or external sources
  • External application power supply: 3 V and 5 V
  • IDD current measurement
  • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
  • On-board ST-LINK/V2 debugger/programmer with USB re-enumeration capability: Virtual COM port, and debug port
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
Associated products