STM32L152C8U6

STM32L152C8U6

STM32L152C8T6

NRND

Ultra-low-power Arm Cortex-M3 MCU with 64 Kbytes of Flash memory, 32 MHz CPU, LCD, USB

Quantity $ per Unit Savings
1 - 9$5.620%
10 - 24$5.0610%
25 - 99$4.7715%
100 - 249$4.1426%
250 - 499$3.9330%
500$3.5337%
Contact Sales
In stock
$5.62
Parameter NameParameter Value
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US3A991A2
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm
Key features