Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications

STM32L162VDY6XTR

Active

Ultra-low-power Arm Cortex-M3 MCU with 384 Kbytes of Flash memory, 32 MHz CPU, LCD, USB, 3xOp-amp, AES

Quantity $ per Unit Savings
1 - 9$11.580%
10 - 24$10.4810%
25 - 99$9.9914%
100 - 249$8.6725%
250 - 499$8.2828%
500$7.5635%
Contact Sales
Out of stock
$11.58
Parameter NameParameter Value
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US5A992.c
ECCN EU5A002.a.4
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 104 4.1x5.1x0.6 P 0.4 mm

The ultra-low-power STM32L162VD-X device incorporates the connectivity power of the universal serial bus (USB) with the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories (Flash memory up to 384 Kbytes and RAM up to 80 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses.


The STM32L162VD-X device offers two operational amplifiers, one 12-bit ADC, two DACs, two ultra-low-power comparators, AES, one general-purpose 32-bit timer, six general-purpose 16-bit timers and two basic timers, which can be used as time bases.


Moreover, the STM32L162VD-X device contains standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2S, two UARTs, three USARTs and an USB. The STM32L162VD-X device offers up to 23 capacitive sensing channels to simply add a touch sensing functionality to any application.


It also includes a real-time clock and a set of backup registers that remain powered in Standby mode.


Finally, the integrated LCD controller has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with the contrast independent of the supply voltage.


The ultra-low-power STM32L162VD-X device operates from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. It is available in the -40 to +85 °C and -40 to +105 °C temperature ranges. A comprehensive set of power-saving modes allows the design of low-power applications.

Key features
  • Ultra-low-power platform
    • 1.65 V to 3.6 V power supply
    • -40 °C to 105 °C temperature range
    • 290 nA Standby mode (3 wakeup pins)
    • 1.11 μA Standby mode + RTC
    • 560 nA Stop mode (16 wakeup lines)
    • 1.4 μA Stop mode + RTC
    • 11 μA Low-power run mode down to 4.6 μA in Low-power sleep mode
    • 195 μA/MHz Run mode
    • 10 nA ultra-low I/O leakage
    • 8 μs wakeup time
  • AES 128-bit encryption hardware accelerator
  • Core: Arm®Cortex®-M3 32-bit CPU
    • From 32 kHz up to 32 MHz max
    • 1.25 DMIPS/MHz (Dhrystone 2.1)
    • Memory protection unit
  • Up to 23 capacitive sensing channels
  • CRC calculation unit, 96-bit unique ID
  • Reset and supply management
    • Low-power, ultrasafe BOR (brownout reset) with 5 selectable thresholds
    • Ultra-low-power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock sources
    • 1 to 24 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 16 MHz oscillator factory trimmed RC(+/-1%) with PLL option
    • Internal low-power 37 kHz oscillator
    • Internal multispeed low-power 65 kHz to 4.2 MHz oscillator
    • PLL for CPU clock and USB (48 MHz)
  • Pre-programmed bootloader
    • USB and USART supported
  • Up to 116 fast I/Os (102 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
  • Memories
    • 384 Kbytes of Flash memory with ECC (with 2 banks of 192 Kbytes enabling RWW capability)
    • 80 Kbytes of RAM
    • 16 Kbytes of true EEPROM with ECC
    • 128-byte backup register
  • LCD driver up to 8x40 segments, contrast adjustment, blinking mode, step-up converter
  • Rich analog peripherals (down to 1.8 V)
    • 2x operational amplifiers
    • 12-bit ADC 1 Msps up to 40 channels
    • 12-bit DAC 2 ch with output buffers
    • 2x ultra-low-power com